(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workbench (Checkered Plate Type, Metal Fitting SUS Specifications), Top Width 800 mm

Workbench (Checkered Plate Type, Metal Fitting SUS Specifications), Top Width 800 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,566.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CMT128S
CMT128WS
CMT138S
CMT138WS
CMT158S
CMT158WS
CMT4128S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Dimensions When Installed
(mm)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(kg)
Amount Of Content

฿ 21,566.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.25 Frontage 815 x Depth 415 800×400 1 751-3437 7.3 1 unit

฿ 26,792.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.25 Frontage 815 x Depth 615 800 x 600 1 751-3445 9.9 1 unit

฿ 21,566.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.3 Frontage 815 x Depth 415 800×400 1 751-3500 7.5 1 unit

฿ 27,056.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.3 Frontage 815 x Depth 615 800 x 600 1 751-3518 9.9 1 unit

฿ 22,088.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.5 Frontage 815 x Depth 415 800×400 1 751-3577 8.1 1 unit

฿ 27,318.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.5 Frontage 815 x Depth 615 800 x 600 1 751-3585 10.5 1 unit

฿ 58,946.00

฿ 56,900.57

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 Frontage 815 x Depth 1,015 800×400 4 759-7096 21.1 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Model
    Step Ladder For Work
  • Material
    Body: Aluminum / Metal Fittings: SUS / Leg Rubber: Elastomer
  • Specifications
    Finished product
  • Amount Of Content
    1 unit

Product Description

[Features]
· The top board is a diamond plate for a stronger anti-slip effect than conventional aluminum materials.
· The metal fittings of the work bench use SUS for rust resistance.
[Applications]
· Optimal as a work bench in factories or warehouses.

Part Number
CMT128S
CMT128WS
CMT138S
CMT138WS
CMT158S
CMT158WS
CMT4128S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Dimensions When Installed
(mm)
Head Step Dimensions
(mm)
Number Of Steps Trusco Code Mass
(kg)
Amount Of Content

฿ 21,566.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.25 Frontage 815 x Depth 415 800×400 1 751-3437 7.3 1 unit

฿ 26,792.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.25 Frontage 815 x Depth 615 800 x 600 1 751-3445 9.9 1 unit

฿ 21,566.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.3 Frontage 815 x Depth 415 800×400 1 751-3500 7.5 1 unit

฿ 27,056.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.3 Frontage 815 x Depth 615 800 x 600 1 751-3518 9.9 1 unit

฿ 22,088.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.5 Frontage 815 x Depth 415 800×400 1 751-3577 8.1 1 unit

฿ 27,318.00

WORK PLATFORMS 1 Piece(s) 35 Day(s) 0.5 Frontage 815 x Depth 615 800 x 600 1 751-3585 10.5 1 unit

฿ 58,946.00

฿ 56,900.57

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 Frontage 815 x Depth 1,015 800×400 4 759-7096 21.1 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1