(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Work Platform (Heavy Duty Type with Hand Rails and Casters)

Work Platform (Heavy Duty Type with Hand Rails and Casters)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 67,550.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSF-4612TE5
TSF-4612TE5HCA
TSF-4612TE511H
TSF-4612TE511HHCA
TSF-51015TE10
TSF-51015TE10HC2
TSF-51015TE1011H
TSF-51015TE1011HHC2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Installation Dimensions: Opening x Depth
(mm)
Trusco Code Mass Amount Of Content

฿ 67,550.01

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps and ladder railing on both sides and top platform with railing on three sides 600×400 4 620×1035 770-9013 23.3kg 1 unit

฿ 70,157.52

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps, ladder railing on both sides, casters on rear and sides 600×400 4 620×1035 770-9048 23.9kg 1 unit

฿ 70,893.24

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4-Step stepladder + stair handrail on both sides and 3 sides on the top, height 1100 600×400 4 620×1035 770-9021 23.9kg 1 unit

฿ 73,500.76

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps, ladder railing on both sides and top platform with railing on three sides with height of 1,100, casters on rear and sides 600×400 4 620×1035 770-9030 24.5kg 1 unit

฿ 87,978.67

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps and ladder railing on both sides and top platform with railing on three sides 1000×400 5 1020×1238 770-9056 39.3kg 1 unit

฿ 93,020.69

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on both sides and top platform with railing on three sides, casters on rear 1000×400 5 1020×1238 770-9081 39.9kg 1 unit

฿ 91,497.99

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5-Step stepladder + stair handrail on both sides and 3 sides on the top, height 1100 1000×400 5 1020×1238 770-9064 39.9kg 1 unit

฿ 96,540.01

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on both sides and top platform with railing on three sides with height of 1,100, casters on rear 1000×400 5 1020×1238 770-9072 40.5kg 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
  • Amount Of Content
    1 unit

Product Description

A working platform that offers excellent stability due to the brace on the bottom surface.
[Features]
· It is entirely anodized.
· The anti-slip caps are screw rivets that can be exchanged using a Phillips screwdriver.
[Applications]
· For work inside factories and warehouses.

Part Number
TSF-4612TE5
TSF-4612TE5HCA
TSF-4612TE511H
TSF-4612TE511HHCA
TSF-51015TE10
TSF-51015TE10HC2
TSF-51015TE1011H
TSF-51015TE1011HHC2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Installation Dimensions: Opening x Depth
(mm)
Trusco Code Mass Amount Of Content

฿ 67,550.01

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps and ladder railing on both sides and top platform with railing on three sides 600×400 4 620×1035 770-9013 23.3kg 1 unit

฿ 70,157.52

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps, ladder railing on both sides, casters on rear and sides 600×400 4 620×1035 770-9048 23.9kg 1 unit

฿ 70,893.24

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4-Step stepladder + stair handrail on both sides and 3 sides on the top, height 1100 600×400 4 620×1035 770-9021 23.9kg 1 unit

฿ 73,500.76

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.2 4 steps, ladder railing on both sides and top platform with railing on three sides with height of 1,100, casters on rear and sides 600×400 4 620×1035 770-9030 24.5kg 1 unit

฿ 87,978.67

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps and ladder railing on both sides and top platform with railing on three sides 1000×400 5 1020×1238 770-9056 39.3kg 1 unit

฿ 93,020.69

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on both sides and top platform with railing on three sides, casters on rear 1000×400 5 1020×1238 770-9081 39.9kg 1 unit

฿ 91,497.99

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5-Step stepladder + stair handrail on both sides and 3 sides on the top, height 1100 1000×400 5 1020×1238 770-9064 39.9kg 1 unit

฿ 96,540.01

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on both sides and top platform with railing on three sides with height of 1,100, casters on rear 1000×400 5 1020×1238 770-9072 40.5kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1