(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Platform (Heavy Duty Type with Hand Rail and Casters) with Hand Rail on One Side and Casters

Work Platform (Heavy Duty Type with Hand Rail and Casters) with Hand Rail on One Side and Casters

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 48,184.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSF-4612TE3 SALE
TSF-4612TE3HCA SALE
TSF-4612TE311H SALE
TSF-4612TE311HHCA SALE
TSF-51015TE8 SALE
TSF-51015TE8HC2 SALE
TSF-51015TE811H SALE
TSF-51015TE811HHC2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Installation Dimensions: Opening x Depth
(mm)
Trusco Code Mass Amount Of Content

฿ 48,184.77

฿ 41,713.56

WORK PLATFORMS 1 Piece(s) 19 Day(s) 1.2 4 steps and ladder railing on one side 600×400 4 620×1035 770-8921 18.4kg 1 unit

฿ 50,792.29

฿ 44,026.76

WORK PLATFORMS 1 Piece(s) 19 Day(s) 1.2 4 steps, ladder railing on one side, casters on rear and sides 600×400 4 620×1035 770-8955 19kg 1 unit

฿ 49,202.90

฿ 42,609.71

WORK PLATFORMS 1 Piece(s) 19 Day(s) 1.2 4-Step stepladder + stair handrail on one side, height 1100 600×400 4 620×1035 770-8939 18.6kg 1 unit

฿ 51,810.41

฿ 44,924.81

WORK PLATFORMS 1 Piece(s) 19 Day(s) 1.2 4 steps, ladder railing on one side with height of 1,100, casters on rear and sides 600×400 4 620×1035 770-8947 19.2kg 1 unit

฿ 64,686.83

฿ 51,523.06

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps and ladder railing on one side 1000×400 5 1020×1238 770-9099 32.2kg 1 unit

฿ 69,729.45

฿ 55,790.53

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on one side, casters on rear 1000×400 5 1020×1238 770-9129 32.8kg 1 unit

฿ 65,704.96

฿ 52,366.85

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5-Step stepladder + stair handrail on one side, height 1100 1000×400 5 1020×1238 770-9102 32.4kg 1 unit

฿ 70,747.58

฿ 56,633.44

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on one side with height of 1,100, casters on rear 1000×400 5 1020×1238 770-9111 33kg 1 unit

Basic Specifications

  • Maximum Operating Mass(Kg)
    150
  • Product Type
    Work stool
  • Material
    Aluminum
  • Specifications
    Assembly type, Alumite Finish.
  • Amount Of Content
    1 unit

Product Description

[Features]
· There is also a brace on the bottom for excellent stability.
· It is entirely anodized.
· An aluminum stepladder that uses screw rivets for anti-slip caps that can be exchanged using a Phillips screwdriver.
[Applications]
· For work inside factories and warehouses.

Part Number
TSF-4612TE3 SALE
TSF-4612TE3HCA SALE
TSF-4612TE311H SALE
TSF-4612TE311HHCA SALE
TSF-51015TE8 SALE
TSF-51015TE8HC2 SALE
TSF-51015TE811H SALE
TSF-51015TE811HHC2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Height
(m)
Details Type Top Panel Dimensions
(mm)
Number of Steps Installation Dimensions: Opening x Depth
(mm)
Trusco Code Mass Amount Of Content

฿ 48,184.77

฿ 41,713.56

WORK PLATFORMS 1 Piece(s) 19 Day(s) 1.2 4 steps and ladder railing on one side 600×400 4 620×1035 770-8921 18.4kg 1 unit

฿ 50,792.29

฿ 44,026.76

WORK PLATFORMS 1 Piece(s) 19 Day(s) 1.2 4 steps, ladder railing on one side, casters on rear and sides 600×400 4 620×1035 770-8955 19kg 1 unit

฿ 49,202.90

฿ 42,609.71

WORK PLATFORMS 1 Piece(s) 19 Day(s) 1.2 4-Step stepladder + stair handrail on one side, height 1100 600×400 4 620×1035 770-8939 18.6kg 1 unit

฿ 51,810.41

฿ 44,924.81

WORK PLATFORMS 1 Piece(s) 19 Day(s) 1.2 4 steps, ladder railing on one side with height of 1,100, casters on rear and sides 600×400 4 620×1035 770-8947 19.2kg 1 unit

฿ 64,686.83

฿ 51,523.06

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps and ladder railing on one side 1000×400 5 1020×1238 770-9099 32.2kg 1 unit

฿ 69,729.45

฿ 55,790.53

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on one side, casters on rear 1000×400 5 1020×1238 770-9129 32.8kg 1 unit

฿ 65,704.96

฿ 52,366.85

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5-Step stepladder + stair handrail on one side, height 1100 1000×400 5 1020×1238 770-9102 32.4kg 1 unit

฿ 70,747.58

฿ 56,633.44

WORK PLATFORMS 1 Piece(s) 35 Day(s) 1.5 5 steps, ladder railing on one side with height of 1,100, casters on rear 1000×400 5 1020×1238 770-9111 33kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1