(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Aluminum Stepladder PRS

Long Aluminum Stepladder PRS

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,356.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRS240W
PRS270W
PRS300W
PRS360W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
JAN Code Trusco Code Quantity Per Set
(Nos.)
Specifications Amount Of Content

฿ 12,356.00

STEPLADDERS 1 Piece(s) 1 Day(s) 2.29 2.43 4969182238761 475-0578 11.1 A Mark Certified Product. Consumer Product Safety Association (SG mark) Certified Product. 1 unit

฿ 13,866.00

STEPLADDERS 1 Piece(s) 1 Day(s) 2.59 2.74 4969182238778 475-0586 12.5 A Mark Certified 1 unit

฿ 15,925.00

STEPLADDERS 1 Piece(s) 1 Day(s) 2.88 3.05 4969182238785 475-0594 14.2 A Mark Certified 1 unit

฿ 24,572.00

฿ 12,000.96

STEPLADDERS 1 Piece(s) 19 Day(s) 3.47 3.67 4969182239034 475-0608 18.9 A Mark Certified 1 unit

Basic Specifications

  • Product Model
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    100
  • Head Step Dimensions(mm)
    251×160
  • Step Width(mm)
    55
  • Material
    Aluminum
  • Amount Of Content
    1 unit

Product Description

A long dedicated stepladder that is a standard type and suitable for work at height.
[Features]
· The opening stopper is a convenient single-action type.
· Equipped as standard with triangular reinforcement plates to reduce swaying.
· Lining plates have been added to reinforce the feet.
· Equipped with wide steps of 55 mm.
[Applications]
· For ascending and descending when performing work at height.

Part Number
PRS240W
PRS270W
PRS300W
PRS360W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head Step Height
(m)
Overall Length During Storage
(m)
JAN Code Trusco Code Quantity Per Set
(Nos.)
Specifications Amount Of Content

฿ 12,356.00

STEPLADDERS 1 Piece(s) 1 Day(s) 2.29 2.43 4969182238761 475-0578 11.1 A Mark Certified Product. Consumer Product Safety Association (SG mark) Certified Product. 1 unit

฿ 13,866.00

STEPLADDERS 1 Piece(s) 1 Day(s) 2.59 2.74 4969182238778 475-0586 12.5 A Mark Certified 1 unit

฿ 15,925.00

STEPLADDERS 1 Piece(s) 1 Day(s) 2.88 3.05 4969182238785 475-0594 14.2 A Mark Certified 1 unit

฿ 24,572.00

฿ 12,000.96

STEPLADDERS 1 Piece(s) 19 Day(s) 3.47 3.67 4969182239034 475-0608 18.9 A Mark Certified 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1