(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1-Series Ladder (Both Side Available)

1-Series Ladder (Both Side Available)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,659.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FLW2.0-200
FLW2.0-230
FLW2.0-270
FLW2.0-300
FLW2.0-330
FLW2.0-360
FLW2.0-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Features Trusco Code Mass
(kg)
Amount Of Content

฿ 21,659.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2.02 4968757115209 492-2671 8.4 1 unit

฿ 25,092.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2.39 4968757115230 492-2689 9.7 1 unit

฿ 28,528.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2.72 4968757115278 492-2697 11 1 unit

฿ 33,016.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.05 4968757115308 492-2701 12.2 1 unit

฿ 35,659.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.38 4968757115339 492-2719 13.4 1 unit

฿ 39,620.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.71 4968757115360 492-2727 14.7 1 unit

฿ 42,790.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 4.04 4968757115407 492-2735 15.9 1 unit

Basic Specifications

  • Product Type
    Single Ladders
  • Maximum Operating Mass(kg)
    150
  • Standard
    Other Items
  • Effective Front Width(mm)
    448
  • Step Interval(mm)
    330
  • Step Width(mm)
    140
  • Specifications
    A Mark Certified Product.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can be used at 2 angles of 60 degrees and 70 degrees.
· The stepping surface of steps is wide for secure ascending and descending.
· A separately sold handrail can also be mounted.
[Applications]
· Recommended for moving up and down inside factories or warehouses.

Part Number
FLW2.0-200
FLW2.0-230
FLW2.0-270
FLW2.0-300
FLW2.0-330
FLW2.0-360
FLW2.0-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(m)
Features Trusco Code Mass
(kg)
Amount Of Content

฿ 21,659.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2.02 4968757115209 492-2671 8.4 1 unit

฿ 25,092.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2.39 4968757115230 492-2689 9.7 1 unit

฿ 28,528.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 2.72 4968757115278 492-2697 11 1 unit

฿ 33,016.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.05 4968757115308 492-2701 12.2 1 unit

฿ 35,659.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.38 4968757115339 492-2719 13.4 1 unit

฿ 39,620.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 3.71 4968757115360 492-2727 14.7 1 unit

฿ 42,790.00

SINGLE LADDERS 1 Piece(s) 40 Day(s) 4.04 4968757115407 492-2735 15.9 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1