(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Light, Rechargeable Type LED Light Total Luminous Flux (lm) 150

Portable Light, Rechargeable Type LED Light Total Luminous Flux (lm) 150

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TJAL-150

  • Product Type
    LED Type
  • Type
    Strap type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2 ~ 6
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    150
  • Power supply details
    Dedicated lithium ion battery 1 pc included. AA alkaline batteries or AA 1.2 V rechargeable batteries can also be used.
  • Outer Diameter(mm)
    27
  • Overall Length(mm)
    155
  • Maximum Lighting Time Details(h)
    Approx. 2 (strong), approx. 6 (weak), approx. 5 (blinking)
  • JAN Code
    4989999392265
  • Trusco Code
    764-4795
  • Mass(g)
    115
  • Protection Grade
    IPX4
  • Charge time
    Approximately 2.5 hours
  • Amount Of Content
    1 pc.
Part Number
TJAL-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,270.00

LED FLASHLIGHTS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Strap type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2 / 6 / 5
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    150
  • Power supply details
    Dedicated lithium ion battery 1 pc included. AA alkaline batteries or AA 1.2 V rechargeable batteries can also be used.
  • Outer Diameter(mm)
    27
  • Overall Length(mm)
    155
  • Maximum Lighting Time Details(h)
    Approx. 2 (strong), approx. 6 (weak), approx. 5 (blinking)
  • JAN Code
    4989999392265
  • Trusco Code
    764-4795
  • Mass(g)
    115
  • Protection Grade
    IPX4
  • Charge time
    Approximately 2.5 hours
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The aspherical silicon lens achieves less light loss and distributes light evenly to the irradiated surface.
· The brightness can be switched between 2 levels (high/low). It has a blinking function.
· Focus control function included. (Irradiation angle 60° to 10°)
· It is a specification that employs hard alumite resistant to scratches.
· There is no need to worry about forgetting to charge the device because it takes commercially available AA alkaline dry-cell batteries (1.5 V) and rechargeable batteries (1.2 V). (The light will dim and the illumination time will get shorter).

Specifications of TJAL-150

  • Product Type
    LED Type
  • Type
    Strap type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2 ~ 6
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    150
  • Power supply details
    Dedicated lithium ion battery 1 pc included. AA alkaline batteries or AA 1.2 V rechargeable batteries can also be used.
  • Outer Diameter(mm)
    27
  • Overall Length(mm)
    155
  • Maximum Lighting Time Details(h)
    Approx. 2 (strong), approx. 6 (weak), approx. 5 (blinking)
  • JAN Code
    4989999392265
  • Trusco Code
    764-4795
  • Mass(g)
    115
  • Protection Grade
    IPX4
  • Charge time
    Approximately 2.5 hours
  • Amount Of Content
    1 pc.
Part Number
TJAL-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,270.00

LED FLASHLIGHTS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1