(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ML100S2015 |
ML100S3015 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Lighting Time (h) | Total Length (mm) |
Illumination Distance (m) |
Maximum Lighting Time Details (h) |
JAN Code | Trusco Code | Mass (g) |
Power supply details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,934.57 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | 13 ~ 48 | 232 | 307 | 13 (Strong) 48 (Weak) | 0038739800134 | 490-4656 | 295 | C-Cell dry batteries (x 2) included | 1 pc. | ||
฿ 5,106.77 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | 37 ~ 78 | 282 | 306 | 37 (Strong) 78 (Weak) | 0038739800189 | 490-4664 | 317 | C Batteries x 3 (Included) | 1 pc. |
[Features]
· Multifunctional handy light equipped with a high strength LED and tough body.
· Five lighting modes (full power, power-saving, strobe, SOS, momentary) can be used in four different patterns of combination.
· Also comes with functions that play an active role in the event of a disaster, such as SOS mode that automatically sends SOS signals.
· Features a 1 m drop resistance, and is also waterproof in daily use.
Part Number |
---|
ML100S2015 |
ML100S3015 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Lighting Time (h) | Total Length (mm) |
Illumination Distance (m) |
Maximum Lighting Time Details (h) |
JAN Code | Trusco Code | Mass (g) |
Power supply details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,934.57 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | 13 ~ 48 | 232 | 307 | 13 (Strong) 48 (Weak) | 0038739800134 | 490-4656 | 295 | C-Cell dry batteries (x 2) included | 1 pc. | ||
฿ 5,106.77 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | 37 ~ 78 | 282 | 306 | 37 (Strong) 78 (Weak) | 0038739800189 | 490-4664 | 317 | C Batteries x 3 (Included) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?