(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Light, LED Flashlight Maglite D. Cell Series Standard Type

Portable Light, LED Flashlight Maglite D. Cell Series Standard Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST2D015

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    8
  • Power Supply
    D Alkaline Battery
  • Total Flux(lm)
    134
  • Total Length(mm)
    254
  • Color
    Black
  • Illumination Distance(m)
    338
  • Outer Diameter(mm)
    57
  • JAN Code
    0038739510071
  • Trusco Code
    490-5156
  • Mass(g)
    674
  • Power supply details
    D-Cell dry batteries (x 2) included
  • Amount Of Content
    1 pc.
Part Number
ST2D015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,796.96

LED FLASHLIGHTS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    8
  • Power Supply
    D Alkaline Battery
  • Total Flux(lm)
    134
  • Total Length(mm)
    254
  • Color
    Black
  • Illumination Distance(m)
    338
  • Outer Diameter(mm)
    57
  • JAN Code
    0038739510071
  • Trusco Code
    490-5156
  • Mass(g)
    674
  • Power supply details
    D-Cell dry batteries (x 2) included
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It has the particular features of the simplicity of just an on/off function with a high illumination intensity.
· Size that can be easily held by someone with small hands.
· The light can be turned on/off with the button on the grip
· Drop-Resistant to 1 m and Supports Domestic Water
· Tough body
· It has an excellent range of illumination

Specifications of ST2D015

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    8
  • Power Supply
    D Alkaline Battery
  • Total Flux(lm)
    134
  • Total Length(mm)
    254
  • Color
    Black
  • Illumination Distance(m)
    338
  • Outer Diameter(mm)
    57
  • JAN Code
    0038739510071
  • Trusco Code
    490-5156
  • Mass(g)
    674
  • Power supply details
    D-Cell dry batteries (x 2) included
  • Amount Of Content
    1 pc.
Part Number
ST2D015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,796.96

LED FLASHLIGHTS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1