(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P32012 |
P32032 |
P32102 |
P32112 |
SP22MR7 |
SP22017 |
SP22037 |
SP22107 |
SP22117 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Type | Special Purpose | Maximum Lighting Time (h) | Power Supply | Total Flux (lm) |
Total Length (mm) |
Color | Illumination Distance (m) |
Outer Diameter (mm) |
Usage time | Battery type | JAN Code | Trusco Code | Brightness (lm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,140.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 84 | 129.7 | Black | 116 | 19 | - | - | 0038739560328 | 490-4745 | - | 49 | 1 pc. | ||
฿ 2,308.00 |
LED FLASHLIGHTS | 1 Piece(s) | 10 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 84 | 129.7 | Red | 116 | 19 | - | - | 0038739560335 | 490-4753 | - | 49 | 1 pc. | ||
฿ 2,308.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 84 | 129.7 | Silver | 116 | 19 | - | - | 0038739560359 | 490-4761 | - | 49 | 1 pc. | ||
฿ 2,308.00 |
LED FLASHLIGHTS | 1 Piece(s) | 10 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 84 | 129.7 | Blue | 116 | 19 | - | - | 0038739560366 | 490-4770 | - | 49 | 1 pc. | ||
฿ 3,308.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 77 | 167.8 | Camouflage | 141 | 25.4 | - | - | 0038739532394 | 490-5041 | - | 118 | 1 pc. | ||
฿ 3,054.00 |
LED FLASHLIGHTS | 1 Piece(s) | 14 Day(s) | LED Light | - | - | - | - | - | 168 | - | - | 25 | 10 hours 45 minutes | 2 x AA | - | - | 77 | - | - | ||
฿ 3,054.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 77 | 167.8 | Red | 141 | 25.4 | - | - | 0038739531359 | 490-5016 | - | 118 | 1 pc. | ||
฿ 3,054.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 77 | 167.8 | Silver | 141 | 25.4 | - | - | 0038739531373 | 490-5024 | - | 118 | 1 pc. | ||
฿ 3,054.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 77 | 167.8 | Blue | 141 | 25.4 | - | - | 0038739531380 | 490-5032 | - | 118 | 1 pc. |
[Features]
· Loosen the head to turn on, tighten to turn off.
· Rotation of the head enables switching between wide and spot.
· Has a high output despite the small and simple design.
· The light can be turned on/off by turning the head
· Grip Part Machined for Slip Prevention
· The illuminating part can be adjusted in spot and wide focusing. Includes a removable pocket clip
· Drop-Resistant to 1 m and Supports Domestic Water
Part Number |
---|
P32012 |
P32032 |
P32102 |
P32112 |
SP22MR7 |
SP22017 |
SP22037 |
SP22107 |
SP22117 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Type | Special Purpose | Maximum Lighting Time (h) | Power Supply | Total Flux (lm) |
Total Length (mm) |
Color | Illumination Distance (m) |
Outer Diameter (mm) |
Usage time | Battery type | JAN Code | Trusco Code | Brightness (lm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,140.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 84 | 129.7 | Black | 116 | 19 | - | - | 0038739560328 | 490-4745 | - | 49 | 1 pc. | ||
฿ 2,308.00 |
LED FLASHLIGHTS | 1 Piece(s) | 10 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 84 | 129.7 | Red | 116 | 19 | - | - | 0038739560335 | 490-4753 | - | 49 | 1 pc. | ||
฿ 2,308.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 84 | 129.7 | Silver | 116 | 19 | - | - | 0038739560359 | 490-4761 | - | 49 | 1 pc. | ||
฿ 2,308.00 |
LED FLASHLIGHTS | 1 Piece(s) | 10 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 84 | 129.7 | Blue | 116 | 19 | - | - | 0038739560366 | 490-4770 | - | 49 | 1 pc. | ||
฿ 3,308.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 77 | 167.8 | Camouflage | 141 | 25.4 | - | - | 0038739532394 | 490-5041 | - | 118 | 1 pc. | ||
฿ 3,054.00 |
LED FLASHLIGHTS | 1 Piece(s) | 14 Day(s) | LED Light | - | - | - | - | - | 168 | - | - | 25 | 10 hours 45 minutes | 2 x AA | - | - | 77 | - | - | ||
฿ 3,054.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 77 | 167.8 | Red | 141 | 25.4 | - | - | 0038739531359 | 490-5016 | - | 118 | 1 pc. | ||
฿ 3,054.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 77 | 167.8 | Silver | 141 | 25.4 | - | - | 0038739531373 | 490-5024 | - | 118 | 1 pc. | ||
฿ 3,054.00 |
LED FLASHLIGHTS | 1 Piece(s) | 12 Day(s) | LED Type | Handheld Type | Other | 5.75 | AAA Alkaline Battery | 77 | 167.8 | Blue | 141 | 25.4 | - | - | 0038739531380 | 490-5032 | - | 118 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?