(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Light, LED Flashlight Mini Maglite Pro Plus

Portable Light, LED Flashlight Mini Maglite Pro Plus

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,501.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SP+P017
SP+P037
SP+P107
SP+P117
SP+PMR7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 2,965.92

LED FLASHLIGHTS 1 Piece(s) 19 Day(s) Black 0038739551395 490-5105 1 pc.

฿ 2,965.92

LED FLASHLIGHTS 1 Piece(s) 14 Day(s) Red 0038739551401 490-5113 1 pc.

฿ 2,501.57

LED FLASHLIGHTS 1 Piece(s) 12 Day(s) Silver 0038739551425 493-3559 1 pc.

฿ 2,965.92

LED FLASHLIGHTS 1 Piece(s) 14 Day(s) Blue 0038739551432 490-5130 1 pc.

฿ 3,219.20

LED FLASHLIGHTS 1 Piece(s) 14 Day(s) Camouflage 0038739551449 490-5148 1 pc.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Handheld Type
  • Special Purpose
    Other
  • Maximum Lighting Time (h)
    2.25 / 27
  • Power Supply
    AA Alkaline Battery
  • Total Flux(lm)
    245
  • Total Length(mm)
    167.8
  • Illumination Distance(m)
    150
  • Outer Diameter(mm)
    25.4
  • Maximum Lighting Time Details(h)
    2.25 (Strong) 27 (Weak)
  • Mass(g)
    118
  • Power supply details
    AA Battery (2 pcs) Included
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Loosen the head to turn on, tighten to turn off.
· Rotation of the head enables switching between wide and spot.
· Mini MAGLITE Pro is equipped with a high power LED.
· The light can be turned on/off by turning the head
· Grip Part Machined for Slip Prevention
· The illuminating part can be adjusted in spot and wide focusing, and can be removed

Part Number
SP+P017
SP+P037
SP+P107
SP+P117
SP+PMR7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 2,965.92

LED FLASHLIGHTS 1 Piece(s) 19 Day(s) Black 0038739551395 490-5105 1 pc.

฿ 2,965.92

LED FLASHLIGHTS 1 Piece(s) 14 Day(s) Red 0038739551401 490-5113 1 pc.

฿ 2,501.57

LED FLASHLIGHTS 1 Piece(s) 12 Day(s) Silver 0038739551425 493-3559 1 pc.

฿ 2,965.92

LED FLASHLIGHTS 1 Piece(s) 14 Day(s) Blue 0038739551432 490-5130 1 pc.

฿ 3,219.20

LED FLASHLIGHTS 1 Piece(s) 14 Day(s) Camouflage 0038739551449 490-5148 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1