(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ganz Floodlight Series

Ganz Floodlight Series

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GZ-302

  • Product types
    LED
  • Brightness(lm)
    1,300
  • Power Supply
    AC
  • Special Purpose
    Drip-Proof
  • Brightness(lm)
    High 1,300
  • Trusco Code
    760-6389
  • Mass(g)
    2100
  • Material
    Body: PolycarbonateStand: Polycarbonate
  • Accessories
    AC Adaptor (5m Cable)
Part Number
GZ-302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,899.00

WORK LIGHT 1 Piece(s) 35 Day(s)

Basic Specifications

  • Product types
    LED
  • Brightness(lm)
    1,300
  • Power Supply
    AC
  • Special Purpose
    Drip-Proof
  • Brightness(lm)
    High 1,300
  • Trusco Code
    760-6389
  • Mass(g)
    2100
  • Material
    Body: PolycarbonateStand: Polycarbonate
  • Accessories
    AC Adaptor (5m Cable)

Product Description

[Features]
· 2 ways power source
COB LED : COB LED means chip on board LED, it is a solution that multiple LED chips can be placed into a small amount of space. COB package has excellent uniformity of light from light emitting surface. COB technology avoid multiple shadow effect, which might occur with multiple LED package.
· Switch : Tested to withstand 50000 ON/OFF cycle
· Temperature is not over 50℃ while using
· Common Plug AC/Charging :Tested to withstand 5000 insertion/removal cycles
· Carrying Handle 180
· Swiveling Stand : Tested to rotate 5000 time
· Can hang with S-Shape Hook
· Additional mounting holes for accessories
· Constant Lighting System : Our smart PCB maintains the constant lighting output. The brightness does not decrease until the battery goes empty.
· Charging Indicator

Specifications of GZ-302

  • Product types
    LED
  • Brightness(lm)
    1,300
  • Power Supply
    AC
  • Special Purpose
    Drip-Proof
  • Brightness(lm)
    High 1,300
  • Trusco Code
    760-6389
  • Mass(g)
    2100
  • Material
    Body: PolycarbonateStand: Polycarbonate
  • Accessories
    AC Adaptor (5m Cable)
Part Number
GZ-302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,899.00

WORK LIGHT 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features


 
GZ-301GZ-303
            
    
2 ways Power Source, AC Charging Type
Dust Proof , Water Proof 1m (IP67) & 2m Impact Resistance
2 ways Power Source, AC Charging Type
Dust Proof , Water Proof 1m (IP67) & 2m Impact Resistance
  • LED type:1 × High power COB LED
  • Light Output:1300lm (High Mode)
  • Battery type:7.4V 4,400mAh Li-ion Rechargeable Battery (Included)
  • Charging Time:3.5
  • Battery Cycle:500 Cycles
  • Power Consumption:10W
  • Run time : 5h (Eco Mode) / 2.5h (High Mode)
  • Lighting Technique:Irradiation Angle 120°
  • Dust Proof & 1m Water Proof (IP67)
  • Impact Resistance:2m Drop
  • Size:W194×H108×D59mm
  • Weight:1,045g
  • Accessory:AC Adaptor (1.8m Cable)
  • LED type:1 × High power COB LED
  • Light Output:4200lm (High Mode)
  • Battery type:7.4V 4,400mAh Li-ion Rechargeable Battery (Included)
  • Charging Time:3.5
  • Battery Cycle:500 Cycles
  • Power Consumption:10W
  • Run time : 5h (Eco Mode) / 2.5h (High Mode)
  • Lighting Technique:Irradiation Angle 120°
  • Dust Proof & 1m Water Proof (IP67)
  • Impact Resistance:2m Drop
  • Size:W194×H108×D59mm
  • Weight:1,045g
  • Accessory:AC Adaptor (1.8m Cable)