(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Reel (with Breaker)

Hand Reel (with Breaker)

You can add up to 6 items to the comparison list.

Loading...

Specifications of HR-EK102-G

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Green, Body: Black, Outlet Panel: Orange
  • JAN Code
    4937305011898
  • Trusco Code
    125-6874
  • Mass(kg)
    2.3
  • Rated Current(A)
    8
  • Outlet Specification Rating
    2P/15 A/125 V Grounded
  • Outlet Specification Shape
    3-core
  • Electrical wire type
    SVCT
  • Overload protection
    Available
  • Current Leakage Protection
    Available
  • Limit Current
    15A
  • Plug shape
    Snap Lock Plug (2P/Grounding 2P Dual Purpose Plug)
  • Specifications
    Indoor type, with power supply lamp, with grounding, PSE marked products, soft wiring used
Part Number
HR-EK102-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,590.00

ADAPTERS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Green, Body: Black, Outlet Panel: Orange
  • JAN Code
    4937305011898
  • Trusco Code
    125-6874
  • Mass(kg)
    2.3
  • Rated Current(A)
    8
  • Outlet Specification Rating
    2P/15 A/125 V Grounded
  • Outlet Specification Shape
    3-core
  • Electrical wire type
    SVCT
  • Overload protection
    Available
  • Current Leakage Protection
    Available
  • Limit Current
    15A
  • Plug shape
    Snap Lock Plug (2P/Grounding 2P Dual Purpose Plug)
  • Specifications
    Indoor type, with power supply lamp, with grounding, PSE marked products, soft wiring used

Product Description

[Features]
· More compact than a drum and more convenient than an extension cord.
· Easy to carry like an extension cord.
· Comes with a snap plug (a plug that supports both 2-pin and 3-pin outlets).
· Comes with a breaker (ELB) dedicated to electrical leakage prevention (15 mA sensitivity). (EB)
· Comes with a breaker (ELB) for both overload (15 A) and electrical leakage prevention (15 mA sensitivity). (EK)
[Applications]
· For indoor worksites.
· For worksites required by law to use an electrical leakage function.

Specifications of HR-EK102-G

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    2
  • Color
    Green, Body: Black, Outlet Panel: Orange
  • JAN Code
    4937305011898
  • Trusco Code
    125-6874
  • Mass(kg)
    2.3
  • Rated Current(A)
    8
  • Outlet Specification Rating
    2P/15 A/125 V Grounded
  • Outlet Specification Shape
    3-core
  • Electrical wire type
    SVCT
  • Overload protection
    Available
  • Current Leakage Protection
    Available
  • Limit Current
    15A
  • Plug shape
    Snap Lock Plug (2P/Grounding 2P Dual Purpose Plug)
  • Specifications
    Indoor type, with power supply lamp, with grounding, PSE marked products, soft wiring used
Part Number
HR-EK102-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,590.00

ADAPTERS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1