(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short tap (3 mouth) straight short tap

Short tap (3 mouth) straight short tap

You can add up to 6 items to the comparison list.

Loading...

Specifications of S2-0.5S

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Color
    Yellow
  • JAN Code
    4937305032787
  • Trusco Code
    368-6698
  • Mass(kg)
    0.15
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Outlet Ratings
    15A125V1500W
  • Electrical wire type
    SVCT (flexible cable)
  • Electrical Wire Length(mm)
    500
Part Number
S2-0.5S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 486.00

ADAPTERS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Color
    Yellow
  • JAN Code
    4937305032787
  • Trusco Code
    368-6698
  • Mass(kg)
    0.15
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Outlet Ratings
    15A125V1500W
  • Electrical wire type
    SVCT (flexible cable)
  • Electrical Wire Length(mm)
    500

Product Description

[Features]
· A straight triple socket cord type of outlet.
[Applications]
· For light work.

Specifications of S2-0.5S

  • Electrical wire length(m)
    0.5
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Color
    Yellow
  • JAN Code
    4937305032787
  • Trusco Code
    368-6698
  • Mass(kg)
    0.15
  • Outlet Specification Rating
    2P・15A・125V
  • Outlet Specification Shape
    2-Core
  • Outlet Ratings
    15A125V1500W
  • Electrical wire type
    SVCT (flexible cable)
  • Electrical Wire Length(mm)
    500
Part Number
S2-0.5S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 486.00

ADAPTERS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1