(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer, portable transformer (for raising/lowering voltage)

Transformer, portable transformer (for raising/lowering voltage)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TPT-30BD

  • Product Type
    Transformer
  • Supported voltages(V)
    Other
  • Features
    Dual use for increasing and decreasing voltage
  • JAN Code
    4989999392616
  • Trusco Code
    764-4639
  • Mass(kg)
    14.5
  • Capacity(kVA)
    3
  • Current(A)
    30
  • Input/output(V)
    100・200/100・115
  • Input Plug
    Three-phase 200 V ground 3P20A
  • Protection function
    Safety breaker 30A
  • Primary Wire Specification
    3.5m㎡×2m
  • Transformation
    Transformation: can both lower/raise voltage
  • Continuous Rating
    30A
  • Specification 1
    Indoor Type, Input Cable (3-Core) - 2 m
Part Number
TPT-30BD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,937.00

TRANSFORMERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Transformer
  • Supported voltages(V)
    Other
  • Features
    Dual use for increasing and decreasing voltage
  • JAN Code
    4989999392616
  • Trusco Code
    764-4639
  • Mass(kg)
    14.5
  • Capacity(kVA)
    3
  • Current(A)
    30
  • Input/output(V)
    100・200/100・115
  • Input Plug
    Three-phase 200 V ground 3P20A
  • Protection function
    Safety breaker 30A
  • Primary Wire Specification
    3.5m㎡×2m
  • Transformation
    Transformation: can both lower/raise voltage
  • Continuous Rating
    30A
  • Specification 1
    Indoor Type, Input Cable (3-Core) - 2 m

Product Description

[Features]
· It is a dual-purpose transformer that can be carried to a worksite, supporting both step-up and step-down voltage.
· Ideal for eliminating power shortages of electrical products.
· Ideal for voltage drop countermeasures.
[Applications]
· When 100 V electric tools are called for but only 200 V is available at the worksite.
· For resolving power shortage of tools due to voltage drop.

Specifications of TPT-30BD

  • Product Type
    Transformer
  • Supported voltages(V)
    Other
  • Features
    Dual use for increasing and decreasing voltage
  • JAN Code
    4989999392616
  • Trusco Code
    764-4639
  • Mass(kg)
    14.5
  • Capacity(kVA)
    3
  • Current(A)
    30
  • Input/output(V)
    100・200/100・115
  • Input Plug
    Three-phase 200 V ground 3P20A
  • Protection function
    Safety breaker 30A
  • Primary Wire Specification
    3.5m㎡×2m
  • Transformation
    Transformation: can both lower/raise voltage
  • Continuous Rating
    30A
  • Specification 1
    Indoor Type, Input Cable (3-Core) - 2 m
Part Number
TPT-30BD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,937.00

TRANSFORMERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a portable transformer that can be carried compliant to a dual-purpose type on site compatible with step-up and step-down with one unit.

Usage

●When you want to use a 100V electric tool with only 200V at the site.
●To solve the power shortage of the tool due to the voltage drop pair phenomenon.

Specification

●Capacity(kVA):3
●Current(A):30
●Input/Output(V):100/200, 100/115
●Protection Function:Safety Breaker 30A
●Primary Wire Specification:3.5mm2 x 2m
●SPQ(piece):1
●Indoor Type 
●Continuous Rated: 30A
●Input Cable 2m (3 cores)
●Input Plug: Three-Phase 200V Ground 3P20A

Warning

●To prevent voltage electric shock, please turn off the power circuit breaker at the time of voltage switching, or remove the plug from the power supply and switch.