Retractable Electric Cord, Rainproof, with Breaker Electrical Wire Length (m) 30

Brand :
NICHIDO IND
Caution
Product Description
[Features]
· Can be used without worry in rain or places with a lot of water.
· Includes ground for increased safety.
[Applications]
· For various outdoor work.
· For power cords for outdoor lighting.
Features
●You can use it with confidence in rainy or watery places.Specification
●Wire Specification Length(m):30●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:With cap 2P/15A/125V with grounding
●Outlet Specification Shape:d
●Temperature Sensor:-
●Conducting Lamp:○
●2P/3P Dual Pu
●AC100V
●Wire Type: VCT
●With [Drum Stopper] that stops the rotation of cable and drum at the same time
●Limit Current: 15A
●Rainproof Type Outlet Cap