(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel (With Breaker, Rain-proof)

Cord Reel (With Breaker, Rain-proof)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TBE-30KC

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • JAN Code
    4989999389401
  • Trusco Code
    767-4601
  • Outlet Specification Rating
    2P / 15 A / 125 V With Ground
  • Outlet Specification Shape
    3-core
  • Electric lamp
    Available
  • Rated Current(A)
    6
  • 2P / 3P Dual Plug
    Available
  • Electrical wire type
    VCT2.0
  • Earth Leakage Breaker
    For short circuit, overload, and shorting protection
  • Cord Length(m)
    30
  • Specification 1
    Rainproof type, with breaker, with outlet cap, with 2-pole grounded outlet,
Part Number
TBE-30KC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,592.00

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s)

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • JAN Code
    4989999389401
  • Trusco Code
    767-4601
  • Outlet Specification Rating
    2P / 15 A / 125 V With Ground
  • Outlet Specification Shape
    3-core
  • Electric lamp
    Available
  • Rated Current(A)
    6
  • 2P / 3P Dual Plug
    Available
  • Electrical wire type
    VCT2.0
  • Earth Leakage Breaker
    For short circuit, overload, and shorting protection
  • Cord Length(m)
    30
  • Specification 1
    Rainproof type, with breaker, with outlet cap, with 2-pole grounded outlet,

Product Description

[Features]
· Completely shuts out intense rain, splashed water and sand dust.
· The power distribution part of the outlet board has an integral molded structure and is completely rainproof.
· A soft cable which does not easily kink even in winter is used.
· Rainproof cap that clips into a fixed position.
· When not in use, it can be pushed in and closed to prevent the entry of water and dust into the outlet.
· Conductivity can be checked with the pilot lamp.

Specifications of TBE-30KC

  • Electrical wire length(m)
    30
  • Product Type
    Power supply reel
  • Outlet Ratings(kVA)
    125
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • JAN Code
    4989999389401
  • Trusco Code
    767-4601
  • Outlet Specification Rating
    2P / 15 A / 125 V With Ground
  • Outlet Specification Shape
    3-core
  • Electric lamp
    Available
  • Rated Current(A)
    6
  • 2P / 3P Dual Plug
    Available
  • Electrical wire type
    VCT2.0
  • Earth Leakage Breaker
    For short circuit, overload, and shorting protection
  • Cord Length(m)
    30
  • Specification 1
    Rainproof type, with breaker, with outlet cap, with 2-pole grounded outlet,
Part Number
TBE-30KC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,592.00

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Shuts out severe rain, splashed water, and sand dust.
●We adopted a soft cable which is difficult to roll around in winter.
●When not in use, it prevents water and dust from entering the outlet by pushing in and closing. 
●Pilot lamp can check energizatio

Specification

●Wire Specification Length(m):30
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:2P/15A/125V with grounding
●Outlet Specification Shape:d
●Conducting Lamp:○
●2P/3P Dual Purpose Plug:○
●SPQ(piece):3
●Rainproof Type 
●AC100V 
●Wire Type: VCT 
●Dual purpose for short circuit and over load protection 
●With breaker 
●Outlet with Cap
●With 2 poles grounding outlet