(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
NF-304F |
NR-304DS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Electrical wire length (m) |
Product Type | Outlet Ratings (kVA) |
Features | Electrical wire thickness (mm2) |
Cord Length | Ground Y/N | Earth Check Clamp availability | Existence of manual type return sensor | Automatic Reset Sensor Presence | Without Snap Lock Plug | JAN Code | Trusco Code | Mass (kg) |
Mass (g) |
Rated Current (A) |
Outlet Specification Rating | Outlet Specification Shape | Electrical wiring Specifications | Electric lamp | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,502.00 |
CORD REELS | 1 Piece(s) | 10 Day(s) | - | Cord Reel | - | - | 3.5 | 30 | × | × | × | × | × | - | - | - | 8300 | - | - | - | SVCT | - | - | ||
฿ 4,766.00 |
CORD REELS(1PHASE 100V) | 1 Piece(s) | 10 Day(s) | 30 | Power supply reel | 125 | Manual winding | 1.25 | - | - | - | - | - | - | 4937305002841 | 125-5126 | 5 | - | 4 | 2P・15A・125V | 2-Core | - | Available | No Ground, No Breaker |
[Features]
· Diverse cord reels varying by length, protection functions, wire type, etc.
Part Number |
---|
NF-304F |
NR-304DS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Electrical wire length (m) |
Product Type | Outlet Ratings (kVA) |
Features | Electrical wire thickness (mm2) |
Cord Length | Ground Y/N | Earth Check Clamp availability | Existence of manual type return sensor | Automatic Reset Sensor Presence | Without Snap Lock Plug | JAN Code | Trusco Code | Mass (kg) |
Mass (g) |
Rated Current (A) |
Outlet Specification Rating | Outlet Specification Shape | Electrical wiring Specifications | Electric lamp | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,502.00 |
CORD REELS | 1 Piece(s) | 10 Day(s) | - | Cord Reel | - | - | 3.5 | 30 | × | × | × | × | × | - | - | - | 8300 | - | - | - | SVCT | - | - | ||
฿ 4,766.00 |
CORD REELS(1PHASE 100V) | 1 Piece(s) | 10 Day(s) | 30 | Power supply reel | 125 | Manual winding | 1.25 | - | - | - | - | - | - | 4937305002841 | 125-5126 | 5 | - | 4 | 2P・15A・125V | 2-Core | - | Available | No Ground, No Breaker |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?