(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper Scraper

Hyper Scraper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 843.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
220B
221B
222B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 843.00

SCRAPERS 1 Piece(s) 12 Day(s) 226 4901165202970 485-8417 1 pc.

฿ 991.37

CUTTER KNIVES 1 Piece(s) 1 Day(s) 311 4901165202987 485-8425 1 pc.

฿ 1,240.07

SCRAPERS 1 Piece(s) 1 Day(s) 611 4901165202994 485-8433 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Blade Width(mm)
    100
  • Blade Length(mm)
    18
  • Blade thickness(mm)
    0.8
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Tools are not required for replacement of the blade as it is a screw-fastening type.
· With a temporary fastening function that will not let blades fall even if the screw is loosened.
· Equipped with an end block that can be used by striking with a hammer.

Part Number
220B
221B
222B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 843.00

SCRAPERS 1 Piece(s) 12 Day(s) 226 4901165202970 485-8417 1 pc.

฿ 991.37

CUTTER KNIVES 1 Piece(s) 1 Day(s) 311 4901165202987 485-8425 1 pc.

฿ 1,240.07

SCRAPERS 1 Piece(s) 1 Day(s) 611 4901165202994 485-8433 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1