(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 L Container for 3 L Pail (100 Pack)

3 L Container for 3 L Pail (100 Pack)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPCC3-100P

  • Dimensions(mm)
    190 x 135 x 135 (upper-part diameter x lower-part diameter x height)
  • JAN Code
    4989999392418
  • Trusco Code
    769-2927
  • Capacity(L)
    2.5
  • Specifications
    Scale gradation: 500 ml (500 ml to 2,000 ml)
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
TPCC3-100P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,644.00

PAINT ROLLERS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Pack (100 pcs)

Basic Specifications

  • Dimensions(mm)
    190 x 135 x 135 (upper-part diameter x lower-part diameter x height)
  • JAN Code
    4989999392418
  • Trusco Code
    769-2927
  • Capacity(L)
    2.5
  • Specifications
    Scale gradation: 500 ml (500 ml to 2,000 ml)
  • Amount Of Content
    1 Pack (100 pcs)

Product Description

[Features]
· Replacement container that fits comfortably into a stepped press can
[Applications]
· For mixing, diluting and subdividing paints and solvents.

Specifications of TPCC3-100P

  • Dimensions(mm)
    190 x 135 x 135 (upper-part diameter x lower-part diameter x height)
  • JAN Code
    4989999392418
  • Trusco Code
    769-2927
  • Capacity(L)
    2.5
  • Specifications
    Scale gradation: 500 ml (500 ml to 2,000 ml)
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
TPCC3-100P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,644.00

PAINT ROLLERS 1 Pack(s)

100 Pieces Per Package

10 Day(s) 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1