(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regular Roller (Universal Use 10 Pieces/50 Pieces) 10 Pieces

Regular Roller (Universal Use 10 Pieces/50 Pieces) 10 Pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TPR-13L-4-10

  • Roller Size(Inch)
    4
  • Hair length(mm)
    13
  • Overall Length(mm)
    105
  • Roller Diameter(φ mm)
    38
  • JAN Code
    4989999387971
  • Trusco Code
    764-4892
  • Compatible Paint
    Multipurpose
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
TPR-13L-4-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,077.00

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Roller Size(Inch)
    4
  • Hair length(mm)
    13
  • Overall Length(mm)
    105
  • Roller Diameter(φ mm)
    38
  • JAN Code
    4989999387971
  • Trusco Code
    764-4892
  • Compatible Paint
    Multipurpose
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

[Features]
· The fine roller pattern provides a beautiful finish.
· It is a versatile type that can be used widely for interior, exterior, floor, etc.

Specifications of TPR-13L-4-10

  • Roller Size(Inch)
    4
  • Hair length(mm)
    13
  • Overall Length(mm)
    105
  • Roller Diameter(φ mm)
    38
  • JAN Code
    4989999387971
  • Trusco Code
    764-4892
  • Compatible Paint
    Multipurpose
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
TPR-13L-4-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,077.00

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a versatile type that can be used widely, such as for interior and exterior, and floor coating.

Specification

●Dimension(inch):4
●Bristle Length(mm):13
●Total Length(mm):105
●SPQ(bag):24
●Adaptive Coated Surface: Multi-purpose

Materials

●Bristle Material: Polyester