(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microfiber Roller Multipurpose 10-Unit Roller Dimensions (Inches) 4–9

Microfiber Roller Multipurpose 10-Unit Roller Dimensions (Inches) 4–9

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,686.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMFR-13R-4-10
TMFR-13R-7-10
TMFR-13R-9-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,686.80

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 4 100 4989999387995 764-4817 1 Pack (10 pcs)

฿ 2,122.39

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 7 175 4989999388077 764-4833 1 Pack (10 pcs)

฿ 2,588.06

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 9 225 4989999388091 764-4850 1 Pack (10 pcs)

Basic Specifications

  • Hair length(mm)
    13
  • Compatible Paint
    Multipurpose
  • Compatible Handle
    TRF-4R、TRF-7R、TRF-9R
  • Supported Paint
    Water-based paint◎, paint for stains◎, one-liquid urethane○, synthetic resin◎
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

[Features]
· The product is a low dispersion type roller ideal for water based paint, which holds and discharges paint well.
· The coated surface is finished beautifully, as ultrafine fibers are used.
· Microfibers allow a highly decorative, fine-textured finish.
[Applications]
· For interior and exterior coating.

Part Number
TMFR-13R-4-10
TMFR-13R-7-10
TMFR-13R-9-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
JAN Code Trusco Code Amount Of Content

฿ 1,686.80

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 4 100 4989999387995 764-4817 1 Pack (10 pcs)

฿ 2,122.39

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 7 175 4989999388077 764-4833 1 Pack (10 pcs)

฿ 2,588.06

PAINT ROLLERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 9 225 4989999388091 764-4850 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1