(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TMFR-13R-4 |
TMFR-13R-7 |
TMFR-13R-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 200.32 |
PAINT ROLLERS | 1 Piece(s) | 12 Day(s) | 4 | 100 | 4989999387988 | 764-4809 | 1 pc. | ||
฿ 247.13 |
PAINT ROLLERS | 1 Piece(s) | 12 Day(s) | 7 | 175 | 4989999388060 | 764-4825 | 1 pc. | ||
฿ 293.33 |
PAINT ROLLERS | 1 Piece(s) | 12 Day(s) | 9 | 225 | 4989999388084 | 764-4841 | 1 pc. |
[Features]
· The product is a low dispersion type roller ideal for water based paint, which holds and discharges paint well.
· The coated surface is finished beautifully, as ultrafine fibers are used.
· Microfibers allow a highly decorative, fine-textured finish.
[Applications]
· For interior and exterior coating.
Part Number |
---|
TMFR-13R-4 |
TMFR-13R-7 |
TMFR-13R-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 200.32 |
PAINT ROLLERS | 1 Piece(s) | 12 Day(s) | 4 | 100 | 4989999387988 | 764-4809 | 1 pc. | ||
฿ 247.13 |
PAINT ROLLERS | 1 Piece(s) | 12 Day(s) | 7 | 175 | 4989999388060 | 764-4825 | 1 pc. | ||
฿ 293.33 |
PAINT ROLLERS | 1 Piece(s) | 12 Day(s) | 9 | 225 | 4989999388084 | 764-4841 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?