(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W-50 Type High Cupped Spray Gun Set Dedicated to Automobile Repair (Gravity Type)

W-50 Type High Cupped Spray Gun Set Dedicated to Automobile Repair (Gravity Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of W-50-136BGC

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    190
  • Air Usage(L/min)
    70
  • Cup Capacity(L)
    0.13
  • Required Compressor(KW)
    0.75
  • Atomization Stage
    High granularity
  • Trusco Code
    1.3
  • JAN Code
    4538995109096
  • Trusco Code
    489-6068
  • Air Inlet
    G1/4
  • Mass(g)
    505
  • Amount Of Content
    1 unit
Part Number
W-50-136BGC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,329.00

SPRAY GUNS(PRESSURE TYPE) 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    190
  • Air Usage(L/min)
    70
  • Cup Capacity(L)
    0.13
  • Required Compressor(KW)
    0.75
  • Atomization Stage
    High granularity
  • Trusco Code
    1.3
  • JAN Code
    4538995109096
  • Trusco Code
    489-6068
  • Air Inlet
    G1/4
  • Mass(g)
    505
  • Amount Of Content
    1 unit

Product Description

[Features]
· A lightweight and compact body design.
· Flat and wide pattern.
[Applications]
· For automobile repair.

Specifications of W-50-136BGC

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.3
  • Pattern Width(mm)
    190
  • Air Usage(L/min)
    70
  • Cup Capacity(L)
    0.13
  • Required Compressor(KW)
    0.75
  • Atomization Stage
    High granularity
  • Trusco Code
    1.3
  • JAN Code
    4538995109096
  • Trusco Code
    489-6068
  • Air Inlet
    G1/4
  • Mass(g)
    505
  • Amount Of Content
    1 unit
Part Number
W-50-136BGC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,329.00

SPRAY GUNS(PRESSURE TYPE) 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1