(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Normal Pressure Threading Machine

Normal Pressure Threading Machine

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WF4AR3

  • Product Model
    Screw Gun
  • Specifications
    Air
  • Height(mm)
    305
  • Width(mm)
    125
  • Total Length(mm)
    290
  • JAN Code
    4966376237197
  • Trusco Code
    759-9897
  • Number of Pins Loaded (Piece)
    100
  • Compatible Roll Screw Body Diameter x Height(mm)
    For Wood/Steel Substrate: φ3.9X25–41/φ3.5X25–41
  • Number of Roll Screws Loaded(Nos.)
    100
  • Use Air Pressure(Mpa {kgf/cm2})
    0.59~0.78MPa
  • Internal capacity
    1 unit
Part Number
WF4AR3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 34,441.98

฿ 32,520.12

NAILING MACHINES 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Model
    Screw Gun
  • Specifications
    Air
  • Height(mm)
    305
  • Width(mm)
    125
  • Total Length(mm)
    290
  • JAN Code
    4966376237197
  • Trusco Code
    759-9897
  • Number of Pins Loaded (Piece)
    100
  • Compatible Roll Screw Body Diameter x Height(mm)
    For Wood/Steel Substrate: φ3.9X25–41/φ3.5X25–41
  • Number of Roll Screws Loaded(Nos.)
    100
  • Use Air Pressure(Mpa {kgf/cm2})
    0.59~0.78MPa
  • Internal capacity
    1 unit

Product Description

[Features]
· Increased bit pushing force to reduce coming-out and improve workability.
· A built-in oil absorption filter catches the oil in the exhaust gas to prevent dirt on the gypsum board, etc.
· Equipped with a function for switching the power between 2 levels.
· Includes dedicated tools for easy onsite replacement of the bit.
· Equipped with an air duster mechanism for easy cleaning of the worksite.
[Applications]
· Screw driving of gypsum boards.

Specifications of WF4AR3

  • Product Model
    Screw Gun
  • Specifications
    Air
  • Height(mm)
    305
  • Width(mm)
    125
  • Total Length(mm)
    290
  • JAN Code
    4966376237197
  • Trusco Code
    759-9897
  • Number of Pins Loaded (Piece)
    100
  • Compatible Roll Screw Body Diameter x Height(mm)
    For Wood/Steel Substrate: φ3.9X25–41/φ3.5X25–41
  • Number of Roll Screws Loaded(Nos.)
    100
  • Use Air Pressure(Mpa {kgf/cm2})
    0.59~0.78MPa
  • Internal capacity
    1 unit
Part Number
WF4AR3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal capacity

฿ 34,441.98

฿ 32,520.12

NAILING MACHINES 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1