(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PS3825MW-NONCHROM-BLUE-D |
PS3828MW-NONCHROM-RED-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Compatible Nail Length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,427.00 |
SCREW DRIVERS | 1 Piece(s) | 1 Day(s) | Blue | 25 | 4902870753573 | 494-0466 | 1CS | ||
฿ 3,725.00 |
SCREW DRIVERS | 1 Piece(s) | 1 Day(s) | Red | 28 | 4902870753542 | 494-0482 | 1CS |
[Features]
· Screws for Turbo Screwdriver.
· The double-thread supports wood substrates and thin steel substrates.
[Applications]
· Screw tightening on plasterboard (use turbo driver).
Part Number |
---|
PS3825MW-NONCHROM-BLUE-D |
PS3828MW-NONCHROM-RED-D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Compatible Nail Length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,427.00 |
SCREW DRIVERS | 1 Piece(s) | 1 Day(s) | Blue | 25 | 4902870753573 | 494-0466 | 1CS | ||
฿ 3,725.00 |
SCREW DRIVERS | 1 Piece(s) | 1 Day(s) | Red | 28 | 4902870753542 | 494-0482 | 1CS |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?