(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CP-717W0-GP-G2-A |
CP-718W0-G2-A |
CP-719V6-G2-A |
CP-721W0-G2-A |
CP-722V6-G2-A |
CP-725V6-G2-A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Nail Body Diameter (mm) |
Compatible Nail Length (mm) |
JAN Code | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,839.72 ฿ 12,407.31 |
GAS NAILERS | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 3.0 | 17 | 4902870796495 | 494-3422 | GP Carbide Pin for Gas Nailer GS-725C (Neck 17 mm) | 1 Box (1000 pcs) | ||
฿ 10,858.19 |
NAILING MACHINES | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 3.0 | 18 | 4902870796464 | 494-3449 | Carbide Pin for Gas Nailer GS-725C (Neck 18 mm) | 1 Box (1000 pcs) | ||
฿ 9,576.41 |
NAILING MACHINES | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 2.6 | 19 | 4902870796433 | 494-3465 | Normal Pin for Gas Nailer GS-725C (Neck 19 mm) | 1 Box (1000 pcs) | ||
฿ 12,029.34 |
NAILING MACHINES | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 3.0 | 21 | 4902870796471 | 494-3481 | Carbide Pin for Gas Nailer GS-725C (Neck 21 mm) | 1 Box (1000 pcs) | ||
฿ 10,467.80 |
NAILING MACHINES | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 2.6 | 22 | 4902870796440 | 494-3503 | Normal Pin for Gas Nailer GS-725C (Neck 22 mm) | 1 Box (1000 pcs) | ||
฿ 11,189.99 |
GAS NAILERS | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 2.6 | 25 | 4902870796457 | 494-3520 | Normal Pin for Gas Nailer GS-725C (Neck 25 mm) | 1 Box (1000 pcs) |
[Features]·Can be used for gas-powered nailers that can be operated with one hand. [Applications]·Nails used for gas-powered nailers. ·Various pin such as strengths and lengths are available according to the hardness of the concrete.
Part Number |
---|
CP-717W0-GP-G2-A |
CP-718W0-G2-A |
CP-719V6-G2-A |
CP-721W0-G2-A |
CP-722V6-G2-A |
CP-725V6-G2-A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Nail Body Diameter (mm) |
Compatible Nail Length (mm) |
JAN Code | Trusco Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,839.72 ฿ 12,407.31 |
GAS NAILERS | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 3.0 | 17 | 4902870796495 | 494-3422 | GP Carbide Pin for Gas Nailer GS-725C (Neck 17 mm) | 1 Box (1000 pcs) | ||
฿ 10,858.19 |
NAILING MACHINES | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 3.0 | 18 | 4902870796464 | 494-3449 | Carbide Pin for Gas Nailer GS-725C (Neck 18 mm) | 1 Box (1000 pcs) | ||
฿ 9,576.41 |
NAILING MACHINES | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 2.6 | 19 | 4902870796433 | 494-3465 | Normal Pin for Gas Nailer GS-725C (Neck 19 mm) | 1 Box (1000 pcs) | ||
฿ 12,029.34 |
NAILING MACHINES | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 3.0 | 21 | 4902870796471 | 494-3481 | Carbide Pin for Gas Nailer GS-725C (Neck 21 mm) | 1 Box (1000 pcs) | ||
฿ 10,467.80 |
NAILING MACHINES | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 2.6 | 22 | 4902870796440 | 494-3503 | Normal Pin for Gas Nailer GS-725C (Neck 22 mm) | 1 Box (1000 pcs) | ||
฿ 11,189.99 |
GAS NAILERS | 1 Pack(s) |
1,000 Pieces Per Package |
1 Day(s) | 2.6 | 25 | 4902870796457 | 494-3520 | Normal Pin for Gas Nailer GS-725C (Neck 25 mm) | 1 Box (1000 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?