(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Blade Type Saw (For General Use / Replaceable Blade Type)

Replacement Blade Type Saw (For General Use / Replaceable Blade Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TN-270

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    Fuji
  • Blade Length(mm)
    260 to 289
  • Overall Length(mm)
    600 or More
  • Detailed blade length(mm)
    270
  • Detailed overall length(mm)
    610
  • JAN Code
    4989999352917
  • Trusco Code
    487-9155
  • Mass(g)
    183
  • Quantity
    1 pc.
Part Number
TN-270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 491.00

TRC HAND TOOL 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Replacement blade type saw for general wood cutting.
· With a Fujimaki wrapped handle.
· Saw is made in Japan.
[Applications]
· For crosscutting general timber, laminated wood, decorative plywood, composite panels, bamboo and hardwood.

Specifications of TN-270

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    Fuji
  • Blade Length(mm)
    260 to 289
  • Overall Length(mm)
    600 or More
  • Detailed blade length(mm)
    270
  • Detailed overall length(mm)
    610
  • JAN Code
    4989999352917
  • Trusco Code
    487-9155
  • Mass(g)
    183
  • Quantity
    1 pc.
Part Number
TN-270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 491.00

TRC HAND TOOL 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1