(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Tailor's Awl, Stainless Steel TKG

Carpentry Tool, Tailor's Awl, Stainless Steel TKG

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TKG-110

  • Product Type
    Related Item
  • Material, blade
    Stainless Steel
  • Material, handle
    Painted Maple
  • Overall Length(mm)
    100 to 199
  • Full length details(mm)
    110
  • JAN Code
    4989999384895
  • Trusco Code
    764-6941
  • Mass(g)
    18
  • Amount Of Content
    1 pc.
Part Number
TKG-110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 215.00

GIMLETS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Made of rust-resistant stainless steel 18-8.
· Convenient for drilling.
[Applications]
· For sewing, crafting, etc.

Specifications of TKG-110

  • Product Type
    Related Item
  • Material, blade
    Stainless Steel
  • Material, handle
    Painted Maple
  • Overall Length(mm)
    100 to 199
  • Full length details(mm)
    110
  • JAN Code
    4989999384895
  • Trusco Code
    764-6941
  • Mass(g)
    18
  • Amount Of Content
    1 pc.
Part Number
TKG-110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 215.00

GIMLETS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1