(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Eyelet Piercing

Carpentry Tool, Eyelet Piercing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSK-180

  • Product Type
    Awl
  • Material, blade
    Steel/Nickel
  • Overall Length(mm)
    100 to 199
  • Full length details(mm)
    180
  • JAN Code
    4989999384871
  • Trusco Code
    764-7026
  • Mass(g)
    31
  • Amount Of Content
    1 pc.
Part Number
TSK-180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 287.00

AWL WITHOUT HOLES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Awl
  • Material, blade
    Steel/Nickel
  • Overall Length(mm)
    100 to 199
  • Full length details(mm)
    180
  • JAN Code
    4989999384871
  • Trusco Code
    764-7026
  • Mass(g)
    31
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Through-hole type. Can be used by striking.
· For tailoring, handicraft, cooking, etc.
· Can be used for cutting holes in fabric or paper, or to help with filing.
[Applications]
· For hole punching, sewing, craft-working, etc.
· For piercing holes in cloths or papers, or to assist filing.

Specifications of TSK-180

  • Product Type
    Awl
  • Material, blade
    Steel/Nickel
  • Overall Length(mm)
    100 to 199
  • Full length details(mm)
    180
  • JAN Code
    4989999384871
  • Trusco Code
    764-7026
  • Mass(g)
    31
  • Amount Of Content
    1 pc.
Part Number
TSK-180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 287.00

AWL WITHOUT HOLES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1