Polycarbonate Vehicle Loading Scoop

Brand :
IRISOHYAMA
Caution
Product Description
[Features]
·A compact plastic scoop that can be kept in the trunk of a car.
·The main body is made of polycarbonate with excellent impact resistance, making it durable.
·Anti-slip projections are provided on the footrests.
Features
●Anti-slip protrusions are provided at the footrest portion.Specification
●Blade Edge Width(mm):270●Blade Edge Length(mm):325
●Total Length(mm):820
●SPQ(piece):10
Materials
●Blade Edge: Polycarbonate(PC)●Handle: Polypropylene(PP)
●Rod: Vinyl Chloride Coating Steel Pipe