(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SA00 |
SAK00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
Detailed Total Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,431.00 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Scoop-Shaped | 290 | 395 | 1080 | 4983042113425 | 485-3172 | 1.2 | Shovel #3 Insertion Type | 1 pc. | ||
฿ 1,020.51 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Square | 255 | 300 | 970 | 4983042113418 | 485-3181 | 0.9 | - | 1 pc. |
[Features]
· Light and rust resistant, with ample scooping capacity.
[Applications]
· Snow clearing
· Dairy work
· Livestock work
· Aquaculture work
· Work in locations with high salt water levels
Part Number |
---|
SA00 |
SAK00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
Detailed Total Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,431.00 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Scoop-Shaped | 290 | 395 | 1080 | 4983042113425 | 485-3172 | 1.2 | Shovel #3 Insertion Type | 1 pc. | ||
฿ 1,020.51 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Square | 255 | 300 | 970 | 4983042113418 | 485-3181 | 0.9 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?