(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
50482 |
50487 |
52300 |
52305 |
52310 |
52315 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade tip type (only shovels) | Overall length (mm) | Blade tip width (mm) |
Blade tip length (mm) |
Handle | Handle Length (mm) |
JAN Code | Trusco Code | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,460.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 19 Day(s) | Round shape | 1200 or More | 219 | 292 | Long Handle | 1200 | 0095691504821 | 495-5021 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. Steps for stepping on are molded on the rear side, making it less slippery. With a glass fiber handle, it provides high strength and long life. | 1 pc. | ||
฿ 6,403.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 19 Day(s) | Rectangular | 1200 or More | 248 | 305 | Long Handle | 1200 | 0095691504876 | 495-5030 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. With a glass fiber handle, it provides high strength and long life. | 1 pc. | ||
฿ 4,865.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 12 Day(s) | Round shape | 1100 to 1199 | 219 | 292 | Long Handle | 1194 | 0095691523006 | 495-5048 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. Steps for stepping on are molded on the rear side, making it less slippery. | 1 pc. | ||
฿ 5,376.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 10 Day(s) | Rectangular | 1100 to 1199 | 248 | 305 | Long Handle | 1194 | 0095691523051 | 495-5056 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. | 1 pc. | ||
฿ 5,253.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 14 Day(s) | Round shape | 600 to 699 | 219 | 292 | D Handle | 686 | 0095691523105 | 495-6648 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. | 1 pc. | ||
฿ 5,583.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 19 Day(s) | Rectangular | 600 to 699 | 248 | 305 | D Handle | 686 | 0095691523150 | 495-6656 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. | 1 pc. |
[Features]
· A type with an integrated blade and shank. Made of corrosion-resistant 14‑gauge steel that has been taper molded and then heat treated.
· A step has been molded on the rear surface to prevent slipping.
· Comes with a fiberglass handle for high strength and long life.
Part Number |
---|
50482 |
50487 |
52300 |
52305 |
52310 |
52315 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade tip type (only shovels) | Overall length (mm) | Blade tip width (mm) |
Blade tip length (mm) |
Handle | Handle Length (mm) |
JAN Code | Trusco Code | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,460.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 19 Day(s) | Round shape | 1200 or More | 219 | 292 | Long Handle | 1200 | 0095691504821 | 495-5021 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. Steps for stepping on are molded on the rear side, making it less slippery. With a glass fiber handle, it provides high strength and long life. | 1 pc. | ||
฿ 6,403.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 19 Day(s) | Rectangular | 1200 or More | 248 | 305 | Long Handle | 1200 | 0095691504876 | 495-5030 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. With a glass fiber handle, it provides high strength and long life. | 1 pc. | ||
฿ 4,865.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 12 Day(s) | Round shape | 1100 to 1199 | 219 | 292 | Long Handle | 1194 | 0095691523006 | 495-5048 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. Steps for stepping on are molded on the rear side, making it less slippery. | 1 pc. | ||
฿ 5,376.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 10 Day(s) | Rectangular | 1100 to 1199 | 248 | 305 | Long Handle | 1194 | 0095691523051 | 495-5056 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. | 1 pc. | ||
฿ 5,253.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 14 Day(s) | Round shape | 600 to 699 | 219 | 292 | D Handle | 686 | 0095691523105 | 495-6648 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. | 1 pc. | ||
฿ 5,583.00 |
SHOVELS AND PICKAXES | 1 Piece(s) | 19 Day(s) | Rectangular | 600 to 699 | 248 | 305 | D Handle | 686 | 0095691523150 | 495-6656 | The blade and shank are integrated. Heat treatment is performed after tapering the corrosion-resistant 14 gauge steel. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?