- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 000498
-
- Product Model
- Shovel
-
- Blade Edge Type (Shovel Only)
- Round Shape
-
- Total Length (mm)
- 900 ~ 999
-
- Blade Edge Material
- Shovel Steel Plate
-
- Handle Material
- High Tension
-
- Blade Edge Width(mm)
- 210
-
- Blade Edge Length(mm)
- 270
-
- Total Length Details(mm)
- 935
-
- Plate Thickness(mm)
- 1.2
-
- JAN Code
- 4960517000411
-
- Trusco Code
- 485-0335
-
- Mass(g)
- 1290
-
- Features
- An equivalent to S50C shovel steel board is used in the head section (scoop section), which is treated with quenching and hardening heat treatment. Footstep section is 2.5 times broader than conventional items, enabling you to press securely with your foot, even in muddy boots.
-
- Use
- Suitable for deep plowing, turning up the ground, composting, and plow downing draining.
-
- Amount Of Content
- 1 pc (10 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 988.75
|
SHOVELS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (10 pcs) |
Basic Specifications
-
- Product Model
- Shovel
-
- Blade Edge Type (Shovel Only)
- Round Shape
-
- Total Length (mm)
- 900 ~ 999
-
- Blade Edge Material
- Shovel Steel Plate
-
- Handle Material
- High Tension
-
- Blade Edge Width(mm)
- 210
-
- Blade Edge Length(mm)
- 270
-
- Total Length Details(mm)
- 935
-
- Plate Thickness(mm)
- 1.2
-
- JAN Code
- 4960517000411
-
- Trusco Code
- 485-0335
-
- Mass(g)
- 1290
-
- Features
- An equivalent to S50C shovel steel board is used in the head section (scoop section), which is treated with quenching and hardening heat treatment. Footstep section is 2.5 times broader than conventional items, enabling you to press securely with your foot, even in muddy boots.
-
- Use
- Suitable for deep plowing, turning up the ground, composting, and plow downing draining.
-
- Amount Of Content
- 1 pc (10 pcs)
Product Description
[Features]
· The head (scoop) is made of shovel steel plate equivalent to S50C, which has been heat-treated with quenching and tempering.
· The step part is approximately 2.5 times wider than conventional products to enable firm stepping even when wearing muddy boots.
[Applications]
· Suitable for deep tilling, plowing and scooping work for compost or fertilizer.
Specifications of 000498
-
- Product Model
- Shovel
-
- Blade Edge Type (Shovel Only)
- Round Shape
-
- Total Length (mm)
- 900 ~ 999
-
- Blade Edge Material
- Shovel Steel Plate
-
- Handle Material
- High Tension
-
- Blade Edge Width(mm)
- 210
-
- Blade Edge Length(mm)
- 270
-
- Total Length Details(mm)
- 935
-
- Plate Thickness(mm)
- 1.2
-
- JAN Code
- 4960517000411
-
- Trusco Code
- 485-0335
-
- Mass(g)
- 1290
-
- Features
- An equivalent to S50C shovel steel board is used in the head section (scoop section), which is treated with quenching and hardening heat treatment. Footstep section is 2.5 times broader than conventional items, enabling you to press securely with your foot, even in muddy boots.
-
- Use
- Suitable for deep plowing, turning up the ground, composting, and plow downing draining.
-
- Amount Of Content
- 1 pc (10 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 988.75
|
SHOVELS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc (10 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?