Machine for Earthen Finishing Edging Trowel

Caution
Product Description
[Features]
· For easy and high quality work near the edges (set-off area), walls or pillars, etc. on concrete floors.
· The rotary ring (with rubber belt) enables smooth travel with no recoil even if contact is made with a wall or pillar, etc.
· The centrifugal kill switch (safety device) prevents idle rotation of the handle.
[Applications]
· For floating or finishing work near the edges, walls or pillars on concrete floors.
Features
●By rotating ring(with rubber belt), even if you hit against a wall or pillar etc., it will not repel and will proceed smoothly.Usage
●For edge of dirt floor, floating around walls and pillars, finishing work.Specification
●Wing Rotational Speed(r.p.m):50 to 130●Wing Rotational Diameter(mm):595
●Maximum Output(kW):3.2
●Tank Capacity(L):2.7
●SPQ(piece):1
●Engine: Air Cooled 4 Cycle Engine
●Fuel: Gasoline
●Number of Nails: 4 Sheets
Set Contents
●Smoothing Disc●Centrifugal Kill Switch(safety equipment)