(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TAF-1000HP |
TAF-700HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x depth x length (mm) |
Work Width (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,145.00 |
CONCRETE FINISHING TOOL | 1 Piece(s) | 12 Day(s) | 1030×105×1100~1800 | 1030 | 4997581221572 | 471-6931 | 2.1 | 1 pc. | ||
฿ 11,145.00 |
CONCRETE FINISHING TOOL | 1 Piece(s) | 10 Day(s) | 700×105×1100~1800 | 700 | 4997581221565 | 471-6949 | 2 | 1 pc. |
[Features]
· Enables easy and efficient metal troweling work while standing.
· The universal fitting enables adjustment of the handle to the desired angle.
· The handle is extendable from 1,100 to 1,800 mm.
[Applications]
· As a trowel for concrete finishing.
Part Number |
---|
TAF-1000HP |
TAF-700HP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x depth x length (mm) |
Work Width (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,145.00 |
CONCRETE FINISHING TOOL | 1 Piece(s) | 12 Day(s) | 1030×105×1100~1800 | 1030 | 4997581221572 | 471-6931 | 2.1 | 1 pc. | ||
฿ 11,145.00 |
CONCRETE FINISHING TOOL | 1 Piece(s) | 10 Day(s) | 700×105×1100~1800 | 700 | 4997581221565 | 471-6949 | 2 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?