Sandoranma (air type)

Brand :
NIPPONPNEUMATIC
Caution
Product Description
[Features]
· Strong with low recoil.
· A lever type.
[Applications]
· For work such as compacting sand for casting and fire brick compacting.
Features
●A lever type.●For standing work type.
Usage
●For work such as sand hardening of castings, hardening of fire brick etc.Specification
●Total Length(mm):1142●Shot Diameter(mm):64
●Piston Diameter(mm):25.4
●Piston Stroke(mm):110
●Air Consumption(m3/min):0.4
●Hose Inner Diameter: 12.7mm
●Working Air Pressure: 0.6MPa
●Hose Mounting Port Size: Rc3/8