(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digger (Air Type)

Digger (Air Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DIG-9

  • Product Type
    Concrete Breaker
  • Overall Length(mm)
    478
  • Trusco Code
    753-3683
  • Compatible Hose Inner Diameter(mm)
    12.7
  • Amount Of Content
    1 pc.
Part Number
DIG-9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 56,431.09

฿ 54,851.02

CONSTRUCTION MACHINERIES 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Concrete Breaker
  • Overall Length(mm)
    478
  • Trusco Code
    753-3683
  • Compatible Hose Inner Diameter(mm)
    12.7
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight and can drive horizontally.
[Applications]
· For soil digging or light chipping of concrete, etc.

Specifications of DIG-9

  • Product Type
    Concrete Breaker
  • Overall Length(mm)
    478
  • Trusco Code
    753-3683
  • Compatible Hose Inner Diameter(mm)
    12.7
  • Amount Of Content
    1 pc.
Part Number
DIG-9 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 56,431.09

฿ 54,851.02

CONSTRUCTION MACHINERIES 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1