Concrete Breaker (air type)

Brand :
NIPPONPNEUMATIC

Caution

    Product Description

    [Features]
    · Strong impact force. (Approx. 30% more impact energy than conventional products)
    · A silencing muffler can also be mounted as an option.
    · Approximately 0.8 kg lighter than conventional products.
    [Applications]
    · For crushing building materials or foundations, breaking asphalt or removing slag from furnaces, etc.

    Features

    ●Powerful striking force.(approx. 30% striking energy improvement compared with conventional)

    Usage

    ●For crashing buildings and foundations, cutting of asphalt, removal of slag inside oven etc.

    Specification

    ●Piston Diameter(mm):38
    ●Stroke Diameter(mm):150
    ●Total Length(mm):555
    ●SPQ(piece):1
    ●Hose Inner Diameter: 19mm
    ●Air Connection Plug: G1

    Set Contents

    ●Nipple Nut
    ●Flange Nut Hose Nipple
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat