Concrete Breaker (air type) long Dutch chisel

Brand :
NIPPONPNEUMATIC

Caution

    Product Description

    Concrete Breaker/long Chisel
    [Specifications]
    Product Type: Concrete Breaker
    Other Option
    Overall Length(mm): 600
    Shank size(mm): 30
    Compatible Shank Size(mm): CB-20A
    Shank length(mm): 87
    Strike diameter(mm): 50

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Concrete Breaker (air type) long Dutch chisel | NIPPONPNEUMATIC | MISUMI Thailand