(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soundproof Inverter Power Generator, AC Only, 5.5 kVA, EU55ISNJNT

Soundproof Inverter Power Generator, AC Only, 5.5 kVA, EU55ISNJNT

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of EU55ISNJNT

  • Rated AC output
    100・200V-5.5kVA
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    15.8~6.1
  • Noise Level(dB)
    82~90
  • Tank Capacity(L)
    18
  • Total Length(mm)
    848
  • Width(mm)
    700
  • Overall Height(mm)
    721
  • Mass(kg)
    118.1
  • JAN Code
    4945943202844
  • Trusco Code
    496-5582
  • Specification Details
    With Oil Warning Device, With Eco Throttle, Self-starter
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit
Part Number
EU55ISNJNT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 271,296.51

฿ 180,900.51

SOUNDPROOF INVERTER GEN 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100・200V-5.5kVA
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    15.8~6.1
  • Noise Level(dB)
    82~90
  • Tank Capacity(L)
    18
  • Total Length(mm)
    848
  • Width(mm)
    700
  • Overall Height(mm)
    721
  • Mass(kg)
    118.1
  • JAN Code
    4945943202844
  • Trusco Code
    496-5582
  • Specification Details
    With Oil Warning Device, With Eco Throttle, Self-starter
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit

Product Description

[Features]
- Equipped with an electronically controlled fuel injection device, improving fuel efficiency by approximately 15% compared to the previous model.
・Single-phase 100V/200V simultaneous output is possible.
・Equipped with an that allows you to check the operating status of the generator at a glance.
・Low noise has been achieved by adopting a 3-chamber separation structure system + central intake and exhaust system.
[Applications]
- For high-quality power supplies for computers, electronic devices, and photographic equipment.
・For outdoor work with large power tools that require high output.

Specifications of EU55ISNJNT

  • Rated AC output
    100・200V-5.5kVA
  • Specifications
    AC Only
  • Product Model
    Soundproof Gasoline Engine
  • Run Time(h)
    15.8~6.1
  • Noise Level(dB)
    82~90
  • Tank Capacity(L)
    18
  • Total Length(mm)
    848
  • Width(mm)
    700
  • Overall Height(mm)
    721
  • Mass(kg)
    118.1
  • JAN Code
    4945943202844
  • Trusco Code
    496-5582
  • Specification Details
    With Oil Warning Device, With Eco Throttle, Self-starter
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit
Part Number
EU55ISNJNT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 271,296.51

฿ 180,900.51

SOUNDPROOF INVERTER GEN 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Simultaneous output of single-phase 100/200V is possible with high output of 5.5kVA.
●It can be operated for 6.1 hours at rated load and 15.8 hours at 1/4 loading for a long time.

Usage

●It corresponds to precision equipment such as personal computers.
●Suitable for large type electric tools that require high output.

Specification

●Rated AC Output 50/60Hz:100/200V-5.5kVA
●Noise Level(dB):82 to 90
●Total Length x Total Width x Total Height(mm):848 x 700 x 721
●With frequency selector switch
●With oil warning device 
●With eco-throttle
●Cell starter

Warning

●Noise level is measured values at LwA(ISO international standards).