(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Soundproof Inverter Power Generator, AC/DC Dual Use, 0.9 kVA, EU9IT1JN3

Soundproof Inverter Power Generator, AC/DC Dual Use, 0.9 kVA, EU9IT1JN3

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of EU9IT1JN3

  • Rated AC output
    100V-0.9kVA
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    7.1~3.2
  • Noise Level(dB)
    78~86
  • Tank Capacity(L)
    2.1
  • Total Length(mm)
    451
  • Width(mm)
    242
  • Overall Height(mm)
    379
  • Mass(kg)
    13
  • JAN Code
    4945943202776
  • Trusco Code
    451-5234
  • Specification Details
    With Oil Warning Device, Recoil Starter, Outlet With Lock: x, With Eco Throttle
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit
Part Number
EU9IT1JN3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 50,175.96

฿ 45,032.92

SOUNDPROOF INVERTER GEN 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Rated AC output
    100V-0.9kVA
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    7.1~3.2
  • Noise Level(dB)
    78~86
  • Tank Capacity(L)
    2.1
  • Total Length(mm)
    451
  • Width(mm)
    242
  • Overall Height(mm)
    379
  • Mass(kg)
    13
  • JAN Code
    4945943202776
  • Trusco Code
    451-5234
  • Specification Details
    With Oil Warning Device, Recoil Starter, Outlet With Lock: x, With Eco Throttle
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit

Product Description

[Features]
·Equipped with an eco throttle for excellent low fuel consumption and low-noise performance in practical ranges that were not previously available.
·Equipped with a "sine wave inverter."
·An ultra low noise type that complies with standard values specified by the Ministry of Land, Infrastructure and Transport of Japan in 1997.
[Applications]
·For outdoor use of computers or high-precision electronic devices.

Specifications of EU9IT1JN3

  • Rated AC output
    100V-0.9kVA
  • Specifications
    AC-DC Dual-Use
  • Product Model
    Soundproof Gasoline Engine
  • Rated DC output
    12V-8A
  • Run Time(h)
    7.1~3.2
  • Noise Level(dB)
    78~86
  • Tank Capacity(L)
    2.1
  • Total Length(mm)
    451
  • Width(mm)
    242
  • Overall Height(mm)
    379
  • Mass(kg)
    13
  • JAN Code
    4945943202776
  • Trusco Code
    451-5234
  • Specification Details
    With Oil Warning Device, Recoil Starter, Outlet With Lock: x, With Eco Throttle
  • Feature 1
    With Frequency Switchover Switch
  • Amount Of Content
    1 unit
Part Number
EU9IT1JN3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 50,175.96

฿ 45,032.92

SOUNDPROOF INVERTER GEN 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a lightweight body that can be carried even by female.

Usage

●It corresponds to precision equipment such as personal computers.
●For secure lifeline as emergency power supply.

Specification

●Rated AC Output 50/60Hz:100V-0.9kVA
●Rated DC Output:12V-8A
●Noise Level(dB):78 to 86
●Total Length x Total Width x Total Height(mm):451 x 242 x 379
●Parallel Operation:x
●Outlet with Lock:x
●With frequency selector switch
●With oil warning device
●With eco-throttle 
●Recoil starter

Warning

●Noise level is measured values at LwA(ISO international standards).