(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Pail Pump Series

Manual Pail Pump Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,889.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
P-S
P-SX SALE
P-SXT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Usable Liquid Usable viscosity JAN Code Trusco Code Specifications Body Material (Hose) Packing Product Specifications Amount Of Content

฿ 3,889.83

PUMPSFORPAIL 1 Piece(s) Same day Oil, kerosene, diesel fuel 10000cP or Less - 111-4514 Hose: 12X350 mm Steel Vinyl Chloride (PVC) Nylon For 40 mm Socket 1 unit

฿ 14,033.71

฿ 12,717.35

PUMPS FOR PAIL 1 Piece(s) 12 Day(s) Solvent, Acids, and Alkalis 10000cP or Less - 327-7917 Hose: 12X350 mm Stainless Steel (SUS304) fluoropolymer fluoropolymer For 40 mm Socket 1 unit

฿ 19,823.77

฿ 18,412.32

PUMPS FOR PAIL 1 Piece(s) 12 Day(s) Solvent, Acids, and Alkalis 10,000 MPa·s or less (ideal for high viscosity liquid) 4523606211138 494-2205 Hose: 0.35 m (φ12) SUS316 PVC fluoropolymer - 1 unit

Basic Specifications

  • Product Type
    Manual
  • Mass(kg)
    1
  • Discharge Rate(mℓ/stroke)
    200
  • Total Length(mm)
    632
  • Amount Of Content
    1 unit

Product Description

This is a convenient pump when you want to subdivide.
[Features]
·It is a structure that discharges when the handle is lifted up and down.
·The operation is as simple as moving the piston up and down. Compatible with high viscosity liquids up to 10,000cP.
·Choose from 3 types depending on the wetted part material, from general oil to solvent/chemical.
·The standard is for pail cans and itto cans with a mouthpiece of 40 mm.
·You can get the right amount with one stroke.
·To install, simply insert the adapter into the mouth of the can.
[Applications]
·Ideal for solvents, chemicals, etc.

Part Number
P-S
P-SX SALE
P-SXT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Usable Liquid Usable viscosity JAN Code Trusco Code Specifications Body Material (Hose) Packing Product Specifications Amount Of Content

฿ 3,889.83

PUMPSFORPAIL 1 Piece(s) Same day Oil, kerosene, diesel fuel 10000cP or Less - 111-4514 Hose: 12X350 mm Steel Vinyl Chloride (PVC) Nylon For 40 mm Socket 1 unit

฿ 14,033.71

฿ 12,717.35

PUMPS FOR PAIL 1 Piece(s) 12 Day(s) Solvent, Acids, and Alkalis 10000cP or Less - 327-7917 Hose: 12X350 mm Stainless Steel (SUS304) fluoropolymer fluoropolymer For 40 mm Socket 1 unit

฿ 19,823.77

฿ 18,412.32

PUMPS FOR PAIL 1 Piece(s) 12 Day(s) Solvent, Acids, and Alkalis 10,000 MPa·s or less (ideal for high viscosity liquid) 4523606211138 494-2205 Hose: 0.35 m (φ12) SUS316 PVC fluoropolymer - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Discharge Rate(cc/stroke):200
●Total Length(mm):632
●SPQ(piece):1
●Hose: 12 x 350mm
●For 40mm Cap
●Available Viscosity: 10000mPa・S or less