(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Change master (for high viscosity) hose set

Change master (for high viscosity) hose set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of E-HOSESET

  • Product Type
    Related Product
  • Ultimate Pressure(Pa)
    Option
  • JAN Code
    4971770150324
  • Trusco Code
    324-4156
  • Mass(g)
    1.7
  • Suction port(mm)
    25
  • Length(mm)
    2000
  • Outlet Port Dia.(mm)
    20
  • Length(mm)
    2000
  • Compatible Model
    GM-2510H
  • Amount Of Content
    1 Set (1 pc)
Part Number
E-HOSESET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,616.00

ELECTRIC OIL PUMPS 1 Piece(s) 10 Day(s) 1 Set (1 pc)

Basic Specifications

  • Product Type
    Related Product
  • Ultimate Pressure(Pa)
    Option
  • JAN Code
    4971770150324
  • Trusco Code
    324-4156
  • Mass(g)
    1.7
  • Suction port(mm)
    25
  • Length(mm)
    2000
  • Outlet Port Dia.(mm)
    20
  • Length(mm)
    2000
  • Compatible Model
    GM-2510H
  • Amount Of Content
    1 Set (1 pc)

Product Description

A hose set for the oil pump Change Master (for high viscosities).
[Features]
· Suction hose diameter 25 mm x length 2 m (60 mesh strainer with screw-fastened coupling) x 1.
· Discharge hose (bore 20 mm x length 2 m) with gun nozzle and screw fixing coupling x1.
· If inside the head, both intake and discharge can be extended via special order.
[Applications]
· For GM-2510H.
* Cannot be used for GM-2010.

Specifications of E-HOSESET

  • Product Type
    Related Product
  • Ultimate Pressure(Pa)
    Option
  • JAN Code
    4971770150324
  • Trusco Code
    324-4156
  • Mass(g)
    1.7
  • Suction port(mm)
    25
  • Length(mm)
    2000
  • Outlet Port Dia.(mm)
    20
  • Length(mm)
    2000
  • Compatible Model
    GM-2510H
  • Amount Of Content
    1 Set (1 pc)
Part Number
E-HOSESET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 14,616.00

ELECTRIC OIL PUMPS 1 Piece(s) 10 Day(s) 1 Set (1 pc)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Handy type gear pump that sucks up high viscosity oil up to 1000mPa・S.
●It is a large and easy to hold handle.

Usage

●Optimum for transporting high viscosity oil such as axle oil and hydraulic oil.
●For oil change of construction machinery/generator etc.
●For transfer of oil from drum can/tank.

Specification

●Inhalation Caliber x L(mm) x(m):25 x 2
●Discharge Caliber x L(mm) x(m):20 x 2
●Compatible Model:GM-2510H
●SPQ(set):1