(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Pump FS Pump (For Low Viscosity) Hose Set

Oil Pump FS Pump (For Low Viscosity) Hose Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of THOSESET

  • Product Type
    Related Product
  • Ultimate Pressure(Pa)
    Option
  • JAN Code
    4971770141230
  • Trusco Code
    324-4164
  • Mass(g)
    1.3
  • Suction port(mm)
    20
  • Length(mm)
    2000
  • Outlet Port Dia.(mm)
    20
  • Length(mm)
    2000
  • Compatible Model
    GM-2010
  • Amount Of Content
    1 Set
Part Number
THOSESET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,186.33

HOSES FOR ELECTRIC OIL PUMPS 1 Piece(s) 10 Day(s) 1 Set

Basic Specifications

  • Product Type
    Related Product
  • Ultimate Pressure(Pa)
    Option
  • JAN Code
    4971770141230
  • Trusco Code
    324-4164
  • Mass(g)
    1.3
  • Suction port(mm)
    20
  • Length(mm)
    2000
  • Outlet Port Dia.(mm)
    20
  • Length(mm)
    2000
  • Compatible Model
    GM-2010
  • Amount Of Content
    1 Set

Product Description

A hose set for the CHANGE MASTER.
Compatible models: GM-2010
Suction port diameter (mm): 20
Suction port diameter × length (mm) × (m): 20 × 2
Discharge port diameter × length (mm) × (m): 20 × 2

Specifications of THOSESET

  • Product Type
    Related Product
  • Ultimate Pressure(Pa)
    Option
  • JAN Code
    4971770141230
  • Trusco Code
    324-4164
  • Mass(g)
    1.3
  • Suction port(mm)
    20
  • Length(mm)
    2000
  • Outlet Port Dia.(mm)
    20
  • Length(mm)
    2000
  • Compatible Model
    GM-2010
  • Amount Of Content
    1 Set
Part Number
THOSESET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 13,186.33

HOSES FOR ELECTRIC OIL PUMPS 1 Piece(s) 10 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Handy type gear pump that sucks up high viscosity oil up to 1000mPa・S.
●It is a large and easy to hold handle.

Usage

●Optimum for transporting high viscosity oil such as axle oil and hydraulic oil.
●For oil change of construction machinery/generator etc.
●For transfer of oil from drum can/tank.

Specification

●Inhalation Caliber x L(mm) x(m):20 x 2
●Discharge Caliber x L(mm) x(m):20 x 2
●Compatible Model:GM-2010
●SPQ(set):1