(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct Connect Type Hydraulic Rotation Vacuum Pump (Magnetic Coupling Type)

Direct Connect Type Hydraulic Rotation Vacuum Pump (Magnetic Coupling Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GHD-031B

  • Product Type
    Electric
  • Exhaust Velocity(l/min)
    30/36
  • Ultimate Pressure(Pa)
    0.67
  • Intake pipe diameter(mm)
    KF-16
  • Power Supply(V)
    Single-Phase 200-240
  • Trusco code
    444-3276
  • 仕様
    With thermal protector
  • 内容量
    1 unit
Part Number
GHD-031B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship 内容量

฿ 68,039.87

฿ 58,725.21

BLOWER PUMPS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Electric
  • Exhaust Velocity(l/min)
    30/36
  • Ultimate Pressure(Pa)
    0.67
  • Intake pipe diameter(mm)
    KF-16
  • Power Supply(V)
    Single-Phase 200-240
  • Trusco code
    444-3276
  • 仕様
    With thermal protector
  • 内容量
    1 unit

Product Description

[Features]
· The magnetic coupling design means that oil won't leak from the shaft seal and a long tool life is possible.
[Applications]
· Scientific testing, analytical equipment, laser devices.
· Vacuum exhaust equipment, electronic microscopes.
· Semiconductor manufacturing equipment, sputtering equipment, vacuum evaporation equipment.
· Vacuum drying, freeze drying.
· Leak detectors.

Specifications of GHD-031B

  • Product Type
    Electric
  • Exhaust Velocity(l/min)
    30/36
  • Ultimate Pressure(Pa)
    0.67
  • Intake pipe diameter(mm)
    KF-16
  • Power Supply(V)
    Single-Phase 200-240
  • Trusco code
    444-3276
  • 仕様
    With thermal protector
  • 内容量
    1 unit
Part Number
GHD-031B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship 内容量

฿ 68,039.87

฿ 58,725.21

BLOWER PUMPS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1