(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scroll Dry Pump XDS Series

Scroll Dry Pump XDS Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of A73001983

  • Product Type
    Motorized
  • Ultimate Pressure(Pa)
    1
  • Details Model
    With thermal protector
  • Power(V)
    Single-phase 100
  • Noise Level(dB)
    57
  • Trusco Code
    456-0779
  • Pumping Speed (l/min) 50 / 60 Hz
    583
  • Intake Caliber(mm)
    NW40
  • Sizes(mm)
    476×397×333
  • Amount Of Content
    1 unit
Part Number
A73001983 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 745,000.00

฿ 604,791.00

BLOWER PUMPS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Ultimate Pressure(Pa)
    1
  • Details Model
    With thermal protector
  • Power(V)
    Single-phase 100
  • Noise Level(dB)
    57
  • Trusco Code
    456-0779
  • Pumping Speed (l/min) 50 / 60 Hz
    583
  • Intake Caliber(mm)
    NW40
  • Sizes(mm)
    476×397×333
  • Amount Of Content
    1 unit

Product Description

[Features]
· Chip seal maintenance can be done by the user themselves.
· Clean exhaust from the patented bearing shield.
· Includes a 2 m power cable.
· Built-in inverter.
[Applications]
· Analysis equipment, semiconductor equipment, other types of testing equipment.

Specifications of A73001983

  • Product Type
    Motorized
  • Ultimate Pressure(Pa)
    1
  • Details Model
    With thermal protector
  • Power(V)
    Single-phase 100
  • Noise Level(dB)
    57
  • Trusco Code
    456-0779
  • Pumping Speed (l/min) 50 / 60 Hz
    583
  • Intake Caliber(mm)
    NW40
  • Sizes(mm)
    476×397×333
  • Amount Of Content
    1 unit
Part Number
A73001983 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 745,000.00

฿ 604,791.00

BLOWER PUMPS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1