(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Immersion Type Multi-Step Coolant Pump, 400 V Class

Immersion Type Multi-Step Coolant Pump, 400 V Class

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 96,641.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RCD-40AE0.75T4 SALE
RCD-40AE1.5T4 SALE
RCD-40AE2.2T4 SALE
RCD-40AE3.0T4 SALE
RCD-40BE1.5T4 SALE
RCD-40BE2.2T4 SALE
RCD-40BE3.0T4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Output
(kW)
JAN Code Trusco Code Amount Of Content

฿ 96,641.00

฿ 83,352.86

COOLANT PUMPS 1 Piece(s) 35 Day(s) 5 0.75 4582293885602 773-7335 1 unit

฿ 104,043.00

฿ 89,737.09

COOLANT PUMPS 1 Piece(s) 35 Day(s) 8 1.5 4582293885619 773-7351 1 unit

฿ 116,666.00

฿ 94,709.46

COOLANT PUMPS 1 Piece(s) 35 Day(s) 12 2.2 4582293885633 773-7378 1 unit

฿ 140,609.00

฿ 114,146.39

COOLANT PUMPS 1 Piece(s) 35 Day(s) 15 3 4582293885657 773-7394 1 unit

฿ 133,644.00

฿ 108,492.20

COOLANT PUMPS 1 Piece(s) 35 Day(s) 8 1.5 4582293885626 773-7416 1 unit

฿ 148,880.00

฿ 120,860.78

COOLANT PUMPS 1 Piece(s) 35 Day(s) 12 2.2 4582293885640 773-7432 1 unit

฿ 162,374.00

฿ 131,815.21

COOLANT PUMPS 1 Piece(s) 35 Day(s) 15 3 4582293885664 773-7459 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    300
  • Frequency(Hz)
    For both 50 and 60
  • Caliber(mm)
    40
  • Power(V)
    Three-Phase 400
  • Electric Motor
    Indoor Fully Closed External Fan Type
  • Shaft Seal
    Ball-less Shaft Seal
  • Number of Poles
    2-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
·FCD500 is used for the pump material, and a unique sand step structure is used for the casing to achieve a strong pump structure.
·We have improved the sealing performance with our original mechanical sealless structure.
[Applications]
·Locations where coolant containing cutting chips is used.

Part Number
RCD-40AE0.75T4 SALE
RCD-40AE1.5T4 SALE
RCD-40AE2.2T4 SALE
RCD-40AE3.0T4 SALE
RCD-40BE1.5T4 SALE
RCD-40BE2.2T4 SALE
RCD-40BE3.0T4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Output
(kW)
JAN Code Trusco Code Amount Of Content

฿ 96,641.00

฿ 83,352.86

COOLANT PUMPS 1 Piece(s) 35 Day(s) 5 0.75 4582293885602 773-7335 1 unit

฿ 104,043.00

฿ 89,737.09

COOLANT PUMPS 1 Piece(s) 35 Day(s) 8 1.5 4582293885619 773-7351 1 unit

฿ 116,666.00

฿ 94,709.46

COOLANT PUMPS 1 Piece(s) 35 Day(s) 12 2.2 4582293885633 773-7378 1 unit

฿ 140,609.00

฿ 114,146.39

COOLANT PUMPS 1 Piece(s) 35 Day(s) 15 3 4582293885657 773-7394 1 unit

฿ 133,644.00

฿ 108,492.20

COOLANT PUMPS 1 Piece(s) 35 Day(s) 8 1.5 4582293885626 773-7416 1 unit

฿ 148,880.00

฿ 120,860.78

COOLANT PUMPS 1 Piece(s) 35 Day(s) 12 2.2 4582293885640 773-7432 1 unit

฿ 162,374.00

฿ 131,815.21

COOLANT PUMPS 1 Piece(s) 35 Day(s) 15 3 4582293885664 773-7459 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1