(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Immersion Type Multi-Step Coolant Pump, 200 V Class

Immersion Type Multi-Step Coolant Pump, 200 V Class

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 89,241.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RCD-40AE0.75 SALE
RCD-40AE1.5 SALE
RCD-40AE2.2 SALE
RCD-40AE3.0 SALE
RCD-40BE1.5 SALE
RCD-40BE2.2 SALE
RCD-40BE3.0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Output
(kW)
JAN Code Trusco Code Amount Of Content

฿ 89,241.00

฿ 76,970.36

COOLANT PUMPS 1 Piece(s) 40 Day(s) 5 0.75 4582293885503 773-7327 1 unit

฿ 96,641.00

฿ 83,352.86

COOLANT PUMPS 1 Piece(s) 40 Day(s) 8 1.5 4582293885510 773-7343 1 unit

฿ 107,960.00

฿ 93,115.50

COOLANT PUMPS 1 Piece(s) 40 Day(s) 12 2.2 4582293885534 773-7360 1 unit

฿ 130,161.00

฿ 105,664.70

COOLANT PUMPS 1 Piece(s) 35 Day(s) 15 3 4582293885558 773-7386 1 unit

฿ 124,067.00

฿ 100,717.59

COOLANT PUMPS 1 Piece(s) 35 Day(s) 8 2.2 4582293885527 773-7408 1 unit

฿ 137,998.00

฿ 112,026.78

COOLANT PUMPS 1 Piece(s) 35 Day(s) 12 2.2 4582293885541 773-7424 1 unit

฿ 149,750.00

฿ 121,567.05

COOLANT PUMPS 1 Piece(s) 35 Day(s) 15 3 4582293885565 773-7441 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    300
  • Frequency(Hz)
    For both 50 and 60
  • Caliber(mm)
    40
  • Power(V)
    Three-Phase 200
  • Electric Motor
    Indoor Fully Closed External Fan Type
  • Shaft Seal
    Ball-less Shaft Seal
  • Number of Poles
    2-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
·FCD500 is used for the pump material, and a unique sand step structure is used for the casing to achieve a strong pump structure.
·We have improved the sealing performance with our original mechanical sealless structure.
[Applications]
·Locations where coolant containing cutting chips is used.

Part Number
RCD-40AE0.75 SALE
RCD-40AE1.5 SALE
RCD-40AE2.2 SALE
RCD-40AE3.0 SALE
RCD-40BE1.5 SALE
RCD-40BE2.2 SALE
RCD-40BE3.0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Output
(kW)
JAN Code Trusco Code Amount Of Content

฿ 89,241.00

฿ 76,970.36

COOLANT PUMPS 1 Piece(s) 40 Day(s) 5 0.75 4582293885503 773-7327 1 unit

฿ 96,641.00

฿ 83,352.86

COOLANT PUMPS 1 Piece(s) 40 Day(s) 8 1.5 4582293885510 773-7343 1 unit

฿ 107,960.00

฿ 93,115.50

COOLANT PUMPS 1 Piece(s) 40 Day(s) 12 2.2 4582293885534 773-7360 1 unit

฿ 130,161.00

฿ 105,664.70

COOLANT PUMPS 1 Piece(s) 35 Day(s) 15 3 4582293885558 773-7386 1 unit

฿ 124,067.00

฿ 100,717.59

COOLANT PUMPS 1 Piece(s) 35 Day(s) 8 2.2 4582293885527 773-7408 1 unit

฿ 137,998.00

฿ 112,026.78

COOLANT PUMPS 1 Piece(s) 35 Day(s) 12 2.2 4582293885541 773-7424 1 unit

฿ 149,750.00

฿ 121,567.05

COOLANT PUMPS 1 Piece(s) 35 Day(s) 15 3 4582293885565 773-7441 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1