Valve Open/Close Signboard Double-Side Display Square Aluminum

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Uses materials that are tough against impacts and feature outstanding water resistance and durability.
    · Made of aluminum, it stands up to high temperatures and boasts excellent durability.
    · Also maintains its beauty over a long period of time.

    Features

    ●Used raw materials resistant to shock which are excellent in water resistance and durability.

    Specification

    ●L x W(mm):50 x 50
    ●Thickness(mm):1.5
    ●Q'ty Per Set(sheet):5
    ●SPQ(set):1
    ●Top Hole(4mm) x 1 Location
    ●Duplex Printing

    Materials

    ●Aluminum

    Warning

    ●Mounting fixtures are sold separately.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat