(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9650 |
9651 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Angles of Opposite Sides of A Square. (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 231.07 |
WATER FAUCETS | 1 Piece(s) | 12 Day(s) | 15 | 4972353965007 | 245-0208 | 60 | 1 pc. | ||
฿ 292.47 |
WATER FAUCETS | 1 Piece(s) | 14 Day(s) | 30 | 4972353965106 | 245-0232 | 105 | 1 pc. |
[Features]
· Use when installing a faucet to an outlet inside a wall or when you want to bring the spout out further.
· Includes 1 m of sealing tape.
Part Number |
---|
9650 |
9651 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Angles of Opposite Sides of A Square. (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 231.07 |
WATER FAUCETS | 1 Piece(s) | 12 Day(s) | 15 | 4972353965007 | 245-0208 | 60 | 1 pc. | ||
฿ 292.47 |
WATER FAUCETS | 1 Piece(s) | 14 Day(s) | 30 | 4972353965106 | 245-0232 | 105 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?